Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E4990A-120

-E4990A-120-0

Impedance Analyzer / 20 Hz to 120 MHz

Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz
  • Keysight E4990A-120 20 Hz to 120 MHz

From CNY*310,647.00

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on 1688:Buy Now Online310,647.00
Get a quote to order directly from Keysight:

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight E4990A-120 Data sheetKeysight E4990A-120 Configuration GuideKeysight E4990A-120 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDA586614221227

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Basic impedance measurement accuracy of ±0.08% (typical ±0.045%)
  • 25 m ohm to 40 M ohm wide impedance measurement range (10% measurement accuracy range)
  • Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
  • Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
  • Enhanced measurement speed option (option 001. For 10M/20M/30M/50M options only)
  • 4-channel & 4-trace on 10.4 inch color LCD with touch screen
  • Data analysis function: Equivalent circuit analysis, limit line test

The E4990A provides an industry best 0.045% (typical) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source. The equivalent circuit analysis function supports seven different multi-parameter models and helps you to simulate your own equivalent parameter values of components.

With the option 001, enhanced measurement speed option, the low-frequency (10M/20M/30M/50M) models of the E4990A are as fast as the flagship 120-MHz E4990A model. It’s suitable to reduce overall cost-of -test for accurate evaluation like resonators or inductors or incoming inspection where many points per device or many DUTs measurements are required.

The E4990A supports a wide variety of test accessories that designed to make measurements simple and reliable.

Whether you are in R&D, QA, or inspection, the E4990A is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.

For materials measurements, E4990A works with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.

 

 

See downloads for more details
Installed Options
12020 Hz to 120 MHz
019Standard Data Storage
1E5High stability timebase
See downloads for more details
Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results