Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4980A

-E4980A-0

Precision LCR Meter / 20 Hz to 2 MHz

Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
Actual instrument
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz
  • Keysight E4980A Precision LCR Meter / 20 Hz to 2 MHz

From USD*14,272.80New Price 23,788.00 USD*

Keysight Store on eBay Buy Now14,272.80
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Frequency

  • 20 Hz to 2 MHz, with 4-digit resolution in any range (Visit E4980AL Precision LCR Meter for lower price with 300 k/500 k/1 MHz frequencies)

Basic accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

DC bias

  • Built-in 40V DC Bias (Option 001)
  • Rdc measurements (Option 200)

More features

  • 20 Vrms test signal (Option 001)
  • High-speed measurements: 5.6 ms
  • 201 points list sweep
  • Versatile PC connectivity (LAN, USB and GPIB)

The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980A is the ultimate tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980A with the N1500A-005/006 materials measurement suite provides ease-of-measurements, from setting-up fixtures to report generation.




Key Documents

Configuration & Options
Installed Options
001
Power and DC Bias enhance (20V, 100mA, 40V DC Bias, 2nd DC source)
Installed
200
DCR measurement
Installed
201
Handler interface
Installed
301
Scanner interface
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results