Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 8720C

-8720C-0

Microwave Network Analyzer / 50 MHz to 20 GHz

Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
Actual instrument
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz
  • Keysight 8720C Microwave Network Analyzer / 50 MHz to 20 GHz

From USD*7,637.00New Price 10,910.00 USD*

Keysight Store on eBay Buy Now7,637.00
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Fast-sweeping built-in synthesized source with optional 1 Hz frequency resolution
  • Integrated switching test set measures all four S-parameters with a single connection
  • Vector accuracy enhancement
  • Optional time domain capability computes and displays response versus time or distance
  • Optional solid state switch allows simultaneous measurement of forward and reverse parameters and continuous update for all four s-parameters as required for two-part error correction
  • Productivity is enhanced with pass/fail testing, direct printer/plotter output of results, advanced marker functions, and save/recall of test configurations.
  • Two independent display channels for simultaneous measurement of reflection and transmission characteristics

The Keysight 8720C vector network analyzer characterizes RF and microwave components down to 50 MHz and up to 20 GHz. This analyzer includes a fast-sweeping synthesized source, S-parameter test set, tuned receiver, and large color display in a single package. The Keysight 8720C is an ideal choice for cost- and space-conscious engineers in research and development, manufacturing, incoming inspection, or quality assurance.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results