Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 85092C

-85092C-0

RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port

Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port

From USD*2,401.28New Price 7,504.00 USD*

Keysight Store on eBay Buy Now2,401.28
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 300 kHz to 9 GHz frequency range
  • Fast full two-port calibration with a single connection
  • Simple non-insertable device calibration
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching

The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.




Key Documents

Configuration & Options
Installed Options
00A
Add Type-N 50-Ohm adapters
Installed
00F
Both Type-N 50-Ohm connectors are female on module
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results