Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 85092C

-85092C-0

RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port

Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
Actual instrument
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port
  • Keysight 85092C RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / Type-N / 50 ohm / 2-port

From USD*2,905.70New Price 8,302.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,905.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 300 kHz to 9 GHz frequency range
  • Fast full two-port calibration with a single connection
  • Simple non-insertable device calibration
  • NIST traceable accurate calibrations
  • Reduced connector wear
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Reliable solid-state switching

The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.




Key Documents

Configuration & Options
Installed Options
00A
ADD TYPE-N 50-OHM ADAPTERS
Installed
00F
BOTH TYPE-N 50-OHM CONNECTORS ARE FEMALE ON MODULE
Installed
Get a Custom Quote
‹ Back to results