Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U4421A

-U4421A-0

Protocol Analyzer and Exerciser for MIPI & D-PHY Interface

Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
Actual instrument
Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
Actual instrument
Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
Actual instrument
Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
Actual instrument
Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
Actual instrument
  • Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
  • Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
  • Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
  • Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface
  • Keysight U4421A Protocol Analyzer and Exerciser for MIPI & D-PHY Interface

From USD*16,872.00New Price 84,360.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online16,872.00
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight U4421A Data sheetKeysight U4421A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE174019618528

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The U4421A MIPI D-PHY Analyzer/Exerciser for CSI-2 and DSI provides deep insight into mobile computing designs. The U4421A MIPI D-PHY Exerciser option for CSI-2 and DSI provides the record length necessary to stimulate designs with high-definition images and video that best simulates traffic from a wide variety of device busses of varying signal performance.

MIPI D-PHY Analyzer

  • Packet-level trigger, filtering, decode and analysis of CSI-2 or DSI traffic
  • Up to 1.5Gb data rate, up to 16GB Trace Depth
  • 1/2/4 Data Channels + CLK
  • “Raw” view of state traffic for additional troubleshooting insight

MIPI D-PHY Exerciser

  • Generate user-defined D-PHY traffic
  • Up to 1.5Gb data rate, up to 16GB Trace Depth
  • Change speed, slew rate, voltage levels and lane skew
  • Flexible pattern creation (through GUI, packet inserter, and image inserter)

Flexible probing options

  • E5381A Flying leads with headers and solder-in connections (Analyzer)
  • E5405A SoftTouch Pro high-density header (Analyzer)
  • SMA to SoftTouch Pro breakout adapter (available from UNH-IOL) (Analyzer)
  • U4422A SMA cable, flying lead connection (Exerciser)

End to end image analysis

  • Option 001 -- Image Inserter
  • Option 003 -- Image Extractor

The MIPI D-PHY-based mobile computing designs create significant challenges -- fast, multi-lane bursts of high-definition images, multi-bus integration, HS/LP signal switching, and accelerating development cycles all add pressure to development teams.

The U4421A MIPI D-PHY Exerciser/Analyzer addresses these challenges by combining a true protocol analyzer -- protocol-aware triggering, filtering, storage qualification and analysis, the first “raw” view of data (an oversampling of states that lets you see they “why” of your protocol, instead of the “what”), and a full-featured protocol exerciser -- all in one instrument.

The U4421A Exerciser/Analyzer is an AXIe-based module that can reside in a 2-slot or 5-slot mainframe. Multiple mainframes and modules can be combined to give you views into multi-bus MIPI systems (combining DSI and CSI-2), or with other AXIe modules, including PCIe, DDR, and HDMI bus analysis. The system can be controlled by an external PC or with an M9536A AXIe embedded controller.

The system’s flexibility is not limited to mainframe configuration. There are many probing options to accommodate a wide variety of cables , vias, traces, sockets, and high-density headers. Expanded lanes and memory, protocol support, and image analysis are all optional and can be upgraded at any time.

See downloads for more details
Installed Options
001MIPI D-PHY IMAGE EXTRACTOR PACKAGE
003MIPI D-PHY IMAGE INSERTER PACKAGE
404MIPI D-PHY 4 LANES
603MIPI D-PHY EXERCISER AND ANALYZER LICENSE
703MIPI D-PHY CAMERA SERIAL INTERFACE (CSI-2) AND DISPLAY SERIAL INTERFACE (DSI-1) LICENSES
M16MEMORY DEPTH TO 16 GB
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results