Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight SYS-TV
Keysight TradeVision - Vision ONE System AC power with (4) 40G and 48 (1/10G) ports enabled plus TradeStack capabilities. (991-0124) /


Keysight SYS-TV
Keysight TradeVision - Vision ONE System AC power with (4) 40G and 48 (1/10G) ports enabled plus TradeStack capabilities. (991-0124) /
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight SYS-TV
From
USD 23,362.50 Save 70%
Installed Options
ZVM-B24 |
Product Specifications
TradeVision is a two-in-one platform that serves as a market feed health monitoring and advanced network visibility solution. We've taken the market feed monitoring capabilities of our existing TradeView platform and made them available as TradeStack features within our best-in-class Vision ONE network packet broker. By combining high-precision time stamping with tap aggregation and TradeStack market feed monitoring, TradeVision simplifies your network, provides detailed metadata for proactive monitoring, and reduces response time to market feed problems.
High Performance — Accommodate newer, faster network technologies without additional hardware while preventing the market feed errors that can occur with increased speeds.
Multicast Gap Detection — Quickly detect gaps in multicast data by alerting other tools and systems to market feed network problems.
Advanced Latency Analytics — Measures nanosecond latency from exchange to remote sites, between two different network segments within the same data center, and across different geo-locations.
Feed and Channel Health — Simplify feed troubleshooting by monitoring channel performance and alerts.
High-Resolution Traffic Statistics — Improve capacity planning by streaming metadata to analysis tools so network engineers can build up data on historical traffic patterns.
Micro-Burst Alerting — Detect and remedy “bursty” network traffic, where small bursts can cascade into dropped data.
Simplified Feed Management — Reduce the frustration and complexity of market feed monitoring via point-and-click setup and management for your feed and channels of interest.
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.