Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9802A-200

-M9802A-200-0

PXIe Vector Network Analyzer / 9 kHz to 9 GHz / 2-port

Keysight M9802A-200 2-port
Keysight M9802A-200 2-port
Keysight M9802A-200 2-port
Keysight M9802A-200 2-port
Keysight M9802A-200 2-port
Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port
  • Keysight M9802A-200 2-port

Discount from* 25 % New Price 25,785.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

The Keysight M980xA Series of PXI network analyzers meets the most demanding challenges with a true multiport architecture that offers exceptional performance no matter how many ports you use. Gain deeper insights into your devices with the widest available portfolio of measurement applications for PXI VNAs, including spectrum analysis and noise figure measurements.

  • 9 kHz to 9 GHz frequency range
  • Cascade multiple modules for up to 50 ports on a single chassis [TH1] of multiport or multi-site measurement
  • Make accurate multiport measurements with N-port correction capability
  • Perform fast and easy multiport calibration with electronic calibration (ECal) modules
  • Choose from a wide range of measurement application to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance network analyzers



Key Documents

Configuration & Options
Installed Options
2-port, 9 kHz to 9 GHzCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
021   From USD* 2,513.40
Pulse modulation hardware
Add
090   From USD* 3,267.00
Spectrum analysis hardware
Add
190   From USD* 3,920.40
Vector signal analysis hardware
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results