Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9802A-200
PXIe Vector Network Analyzer / 9 kHz to 9 GHz / 2-port
List Price USD 33,797.00 Save 50% USD 16,898.50 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M9802A-200
From
USD 16,898.50 Save 50%
Installed Options
200 | 2-port, 9 kHz to 9 GHz |
Addable Options
021 | Pulse modulation hardware |
090 | Spectrum analysis hardware |
190 | Vector signal analysis hardware |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Conquer Challenges with Multiport Network Analyzers
The Keysight M980xA Series of PXI network analyzers meets the most demanding challenges with a true multiport architecture that offers exceptional performance no matter how many ports you use. Gain deeper insights into your devices with the widest available portfolio of measurement applications for PXI VNAs, including spectrum analysis and noise figure measurements.
- 9 kHz to 9 GHz frequency range
- Cascade multiple modules for up to 50 ports on a single chassis [TH1] of multiport or multi-site measurement
- Make accurate multiport measurements with N-port correction capability
- Perform fast and easy multiport calibration with electronic calibration (ECal) modules
- Choose from a wide range of measurement application to gain deeper insight into your RF test
- Features the same intuitive GUI as Keysight’s high-performance network analyzers
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.