Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9537A

-M9537A-0

AXIe High Performance Embedded Controller

Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller
  • Keysight M9537A AXIe High Performance Embedded Controller

From USD*$8,491.45 Save 45% List Price 15,439.00 USD*

Request a quote

Back
Keysight M9537A AXIe High Performance Embedded Controller
Keysight Used
Keysight M9537A
AXIe High Performance Embedded Controller
Configuration: M08, NVM, W16
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight M9537A Data sheetKeysight M9537A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2505416

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Single-slot AXIe controller module
  • Intel i7-6820EQ 2.8 GHz quad-core processor with Hyper-Threading Technology
  • Front removable 240 GB solid state drive and 8 GB DDR4 RAM memory standard with an option for 16 GB
  • x16, Gen 3 PCIe link to the AXIe backplane providing up to 16 GB/s max data bandwidth from CPU to AXIe backplane (actual data bandwidth depends on chassis capability)
  • Front panel connections: four USB 3.0, two USB 2.0, two LAN (10/100/1000), three 4K-capable DisplayPort 1.2, and GP-IB, x8, Gen 3 PCIe IPASS connector on the front panel for controlling a second AXIe chassis or connection to RAID storage
  • 64-bit Windows 7 operating system

The M9537A is a second-generation AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and optional high speed disk cache. It is designed for high performance, compact AXIe systems.

The embedded controller is a powerful, one-slot module that easily integrates into hybrid test systems using the GP-IB, USB, and LAN front panel interfaces. Built upon a high-performance Intel Core i7 quad-core processor with Hyper-Threading Technology, it is perfect for high-performance applications and multi-tasking environments.

See downloads for more details
Installed Options
M08MEMORY, 8GB STANDARD
NVMULTRA-HIGH-SPEED 400GB NMVE DISK CACHE
W16WINDOWS 10 IOT ENTERPRISE LTSB (64-BIT)
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results