Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9505A

-M9505A-0

AXIe Chassis / Integrated System Module / 5 Slots

Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
Actual instrument
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots
  • Keysight M9505A AXIe Chassis / Integrated System Module / 5 Slots

From USD*6,033.60New Price 13,408.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online6,033.60
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Functionality

  • 5 slots for AXIe instrument modules
  • Embedded AXIe system module
  • High Power, 200W Cooling per slot

Performance characteristics

  • Gigabit LAN connection to each module slot
  • Gen 2 PCIe x8 interface to system controller provide up to a 4 GB/s data rate from external controller
  • Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)

Applications

  • Transportable applications (can also be rack-mounted)

The M9505A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9505A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9505A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 4U of space. The M9505A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.




Key Documents

‹ Back to results