Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9421A-506

-M9421A-506-0

VXT PXIe Vector Transceiver / 60 MHz to 6 GHz

Keysight M9421A-506 60 MHz to 6 GHz
Keysight M9421A-506 60 MHz to 6 GHz
Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz

$ 32,831.15 Save 45% List Price $ 59,693.00

Request a quote

Back
Keysight M9421A-506 60 MHz to 6 GHz
Keysight Premium Used
Keysight M9421A-506
VXT PXIe Vector Transceiver / 60 MHz to 6 GHz
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight M9421A-506 Data sheetKeysight M9421A-506 Configuration GuideKeysight M9421A-506 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2132488

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Purpose-Built for Rapid Solution Creation and Faster Manufacturing Test

  • Get faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules
  • Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
  • Reduce development time with open-source test libraries and reference solutions
  • Start closer to your finish line with built-in FPGA-accelerated measurements
  • Optimize test routines using proven software for noise figure and standard-specific measurements
See downloads for more details
Addable Options
(not installed)
1EAHigh output power
B1XBandwidth, 160 MHz
B40Bandwidth, 40 MHz (standard)
B85Bandwidth, 80 MHz
HDXHalf duplex port
M02Memory, 256 MSa (standard)
M05Memory, 512 MSa
MMOTrue MIMO measurement
MTSMulti-Tester synchronization for MIMO measurement
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7606EMBCSignal Studio for Bluetooth, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7610EMBCSignal Studio for IoT, waveform playback
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback
N7615B-EFPBasic Mobile WiMAX, fixed perpetual license
N7615EMBCSignal Studio for mobile WiMAX, waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7631EMBCSignal Studio Pro for 5G NR, waveform playback
N9063EM0DAnalog Demodulation Measurement Application
N9064EM0DVXA Vector Modulation Analysis Measurement Application
N9065EM0DSequence analyzer BTS applications
N9065EM0E
N9065EM1DSequence analyzer device applications
N9065EM1E
N9069EM0DNoise Figure Measurement Application
N9071EM0DGSM/EDGE/Evo Measurement Application
N9072EM0Dcdma2000(TM) Measurement Application
N9073EM0DW-CDMA/HSPA+ Measurement Application
N9075EM0DMobile WiMAX(TM) Measurement Application
N9076EM0D1xEV-DO Measurement Application
N9077EM0DWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
N9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
N9077EM1DWLAN 802.11ac/ax Measurement Application
N9077EM1EWLAN 802.11ac/ax Measurement Application
N9079EM0DTD-SCDMA/HSPA Measurement Application
N9080EM0DLTE and LTE-Advanced FDD Measurement Application
N9080EM0ELTE and LTE-Advanced FDD Measurement Application
N9080EM3ENB-IoT and eMTC FDD Measurement Application
N9081EM0DBluetooth (TM) Measurement Application
N9081EM0EBluetooth (TM) Measurement Application
N9082EM0DLTE and LTE-Advanced TDD Measurement Application
N9082EM0ELTE and LTE-Advanced TDD Measurement Application
N9085EM0E5G NR Measurement Application
PS1Fast Power Servo (standard)
Y9071B-2FPGSM/EDGE measurement and waveform application, fixed perpetual license
Y9071B-2TPGSM/EDGE measurement and waveform application, transportable perpetual license
Y9071B-3FPEDGE Evo measurement and waveform application, fixed perpetual license, requires 2FP or 2TP
Y9071B-3TPEDGE Evo measurement and waveform application, transportable perpetual license, requires 2FP or 2TP
Y9072B-2FPCDMA2000 measurement and waveform application, fixed perpetual license
Y9072B-2TPCDMA2000 measurement and waveform application, transportable perpetual license
Y9073B-1FPW-CDMA measurement and waveform application, fixed perpetual license
Y9073B-1TPW-CDMA measurement and waveform application, transportable perpetual license
Y9073B-2FPHSDPA/HSUPA measurement and waveform application, fixed perpetual license
Y9073B-2TPHSDPA/HSUPA measurement and waveform application, transportable perpetual license
Y9073B-3FPHSPA+ measurement and waveform application, fixed perpetual license
Y9073B-3TPHSPA+ measurement and waveform application, transportable perpetual license
Y9076B-1FP1xEV-DO measurement and waveform application, fixed perpetual license
Y9076B-1TP1xEV-DO measurement and waveform application, transportable perpetual license
Y9077EM0DWLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application
Y9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application
Y9077EM1DWLAN 802.11ac/ax Waveform and Measurement Application
Y9077EM1EWLAN 802.11ac/ax Waveform and Measurement Application
Y9079B-1FPTD-SCDMA measurement and waveform application, fixed perpetual license
Y9079B-1TPTD-SCDMA measurement and waveform application, transportable perpetual license
Y9079B-2FPTD-HSPA measurement and waveform application, fixed perpetual license, requires 1FP or 1TP
Y9079B-2TPTD-HSPA measurement and waveform application, transportable perpetual license, requires 1FP or 1TP
Y9080B-1FPLTE FDD measurement and waveform application, fixed perpetual license
Y9080B-1TPLTE FDD measurement and waveform application, transportable perpetual license
Y9080B-2FPLTE-Advanced FDD measurement and waveform application, fixed perpetual license
Y9080B-2TPLTE-Advanced FDD measurement and waveform application, transportable perpetual license
Y9081EM0DBluetooth TM Waveform and Measurement Application
Y9081EM0EBluetooth TM Waveform and Measurement Application
Y9082B-1FPLTE TDD measurement and waveform application, fixed perpetual license
Y9082B-1TPLTE TDD measurement and waveform application, transportable perpetual license
Y9082B-2FPLTE-Advanced TDD measurement and waveform application, fixed perpetual license
Y9082B-2TPLTE-Advanced TDD measurement and waveform application, transportable perpetual license
Y9085EM0E5G NR Non-Signaling Waveform and Measurement Application

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results