Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9421A-506

-M9421A-506-0

VXT PXIe Vector Transceiver / 60 MHz to 6 GHz

Keysight M9421A-506 60 MHz to 6 GHz
Keysight M9421A-506 60 MHz to 6 GHz
Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz
  • Keysight M9421A-506 60 MHz to 6 GHz

Discount from* 25 % New Price 47,653.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Purpose-Built for Rapid Solution Creation and Faster Manufacturing Test

  • Get faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules
  • Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
  • Reduce development time with open-source test libraries and reference solutions
  • Start closer to your finish line with built-in FPGA-accelerated measurements
  • Optimize test routines using proven software for noise figure and standard-specific measurements



Key Documents

Configuration & Options
Installed Options
Frequency range, 60 MHz to 6 GHzCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1EA   From USD* 1,625.60
High output power
Add
B1X   From USD* 4,640.40
Bandwidth, 160 MHz
Add
B85   From USD* 2,322.00
Bandwidth, 80 MHz
Add
HDX   From USD* 2,322.00
Half duplex port
Add
M02   From USD* 0.00
Memory, 256 MSa (standard)
Add
M05   From USD* 928.80
Memory, 512 MSa
Add
MMO   From USD* 3,448.80
True MIMO measurement
Add
MTS   From USD* 1,609.60
Multi-Tester synchronization for MIMO measurement
Add
N6171A-M01   From USD* 1,326.40
MATLAB-Basic Package, individual license - node-locked
Add
N6171A-M02   From USD* 2,863.20
MATLAB-Standard Package, individual license - node-locked
Add
N6171A-M03   From USD* 3,300.40
MATLAB-Advanced Package, individual license - node-locked
Add
N7600EMBC   From USD* 4,862.36
Signal Studio for W-CDMA/HSPA+, waveform playback
Add
N7601EMBC   From USD* 3,889.89
Signal Studio for cdma2000/1xEV-DO, waveform playback
Add
N7602EMBC   From USD* 3,889.89
Signal Studio for GSM/EDGE/Evo, waveform playback
Add
N7606EMBC   From USD* 4,084.76
Signal Studio for Bluetooth, waveform playback
Add
N7608EMBC   From USD* 5,105.49
Signal Studio Pro for Custom Modulation, waveform playback
Add
N7610EMBC   From USD* 4,084.76
Signal Studio for IoT, waveform playback
Add
N7612EMBC   From USD* 3,889.89
Signal Studio for TD-SCDMA/HSPA, waveform playback
Add
N7615B-EFP   From USD* 2,719.20
Basic Mobile WiMAX, fixed perpetual license
Add
N7615EMBC   From USD* 4,084.63
Signal Studio for mobile WiMAX, waveform playback
Add
N7617EMBC   From USD* 7,658.47
Signal Studio for WLAN 802.11, waveform playback
Add
N7624EMBC   From USD* 6,381.74
Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
Add
N7625EMBC   From USD* 6,381.74
Signal Studio for LTE/LTE-Advanced TDD, waveform playback
Add
N7631EMBC   From USD* 5,914.36
Signal Studio Pro for 5G NR, waveform playback
Add
N9063EM0D   From USD* 2,236.75
Analog Demodulation Measurement Application
Add
N9064EM0D   From USD* 5,732.98
VXA Vector Modulation Analysis Measurement Application
Add
N9065EM0D   From USD* 4,669.20
Sequence analyzer BTS applications
Add
N9065EM0E   From USD* 0.00
Add
N9065EM1D   From USD* 4,669.20
Sequence analyzer device applications
Add
N9065EM1E   From USD* 0.00
Add
N9069EM0D   From USD* 4,995.91
Noise Figure Measurement Application
Add
N9071EM0D   From USD* 4,954.71
GSM/EDGE/Evo Measurement Application
Add
N9072EM0D   From USD* 3,446.38
cdma2000(TM) Measurement Application
Add
N9073EM0D   From USD* 6,653.39
W-CDMA/HSPA+ Measurement Application
Add
N9075EM0D   From USD* 6,196.07
Mobile WiMAX(TM) Measurement Application
Add
N9076EM0D   From USD* 4,713.69
1xEV-DO Measurement Application
Add
N9077EM0D   From USD* 6,063.82
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
Add
N9077EM0E   From USD* 5,485.29
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
Add
N9077EM1D   From USD* 7,724.18
WLAN 802.11ac/ax Measurement Application
Add
N9077EM1E   From USD* 8,710.32
WLAN 802.11ac/ax Measurement Application
Add
N9079EM0D   From USD* 5,901.90
TD-SCDMA/HSPA Measurement Application
Add
N9080EM0D   From USD* 9,872.34
LTE and LTE-Advanced FDD Measurement Application
Add
N9080EM0E   From USD* 9,971.24
LTE and LTE-Advanced FDD Measurement Application
Add
N9080EM3E   From USD* 2,552.98
NB-IoT and eMTC FDD Measurement Application
Add
N9081EM0D   From USD* 4,962.13
Bluetooth (TM) Measurement Application
Add
N9081EM0E   From USD* 5,012.10
Bluetooth (TM) Measurement Application
Add
N9082EM0D   From USD* 9,872.34
LTE and LTE-Advanced TDD Measurement Application
Add
N9082EM0E   From USD* 9,971.24
LTE and LTE-Advanced TDD Measurement Application
Add
N9085EM0E   From USD* 9,818.39
5G NR Measurement Application
Add
PS1   From USD* 0.00
Fast Power Servo (standard)
Add
Y9071B-2FP   From USD* 4,593.60
GSM/EDGE measurement and waveform application, fixed perpetual license
Add
Y9071B-2TP   From USD* 5,972.40
GSM/EDGE measurement and waveform application, transportable perpetual license
Add
Y9071B-3FP   From USD* 4,236.00
EDGE Evo measurement and waveform application, fixed perpetual license, requires 2FP or 2TP
Add
Y9071B-3TP   From USD* 5,508.40
EDGE Evo measurement and waveform application, transportable perpetual license, requires 2FP or 2TP
Add
Y9072B-2FP   From USD* 5,583.60
CDMA2000 measurement and waveform application, fixed perpetual license
Add
Y9072B-2TP   From USD* 7,259.60
CDMA2000 measurement and waveform application, transportable perpetual license
Add
Y9073B-1FP   From USD* 7,076.40
W-CDMA measurement and waveform application, fixed perpetual license
Add
Y9073B-1TP   From USD* 9,200.00
W-CDMA measurement and waveform application, transportable perpetual license
Add
Y9073B-2FP   From USD* 5,451.20
HSDPA/HSUPA measurement and waveform application, fixed perpetual license
Add
Y9073B-2TP   From USD* 7,085.20
HSDPA/HSUPA measurement and waveform application, transportable perpetual license
Add
Y9073B-3FP   From USD* 1,845.20
HSPA+ measurement and waveform application, fixed perpetual license
Add
Y9073B-3TP   From USD* 2,399.20
HSPA+ measurement and waveform application, transportable perpetual license
Add
Y9076B-1FP   From USD* 7,637.20
1xEV-DO measurement and waveform application, fixed perpetual license
Add
Y9076B-1TP   From USD* 9,929.20
1xEV-DO measurement and waveform application, transportable perpetual license
Add
Y9077EM0D   From USD* 9,130.74
WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application
Add
Y9077EM0E   From USD* 9,222.54
WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application
Add
Y9077EM1D   From USD* 11,077.03
WLAN 802.11ac/ax Waveform and Measurement Application
Add
Y9077EM1E   From USD* 12,491.30
WLAN 802.11ac/ax Waveform and Measurement Application
Add
Y9079B-1FP   From USD* 6,693.20
TD-SCDMA measurement and waveform application, fixed perpetual license
Add
Y9079B-1TP   From USD* 8,701.20
TD-SCDMA measurement and waveform application, transportable perpetual license
Add
Y9079B-2FP   From USD* 2,869.20
TD-HSPA measurement and waveform application, fixed perpetual license, requires 1FP or 1TP
Add
Y9079B-2TP   From USD* 3,729.20
TD-HSPA measurement and waveform application, transportable perpetual license, requires 1FP or 1TP
Add
Y9080B-1FP   From USD* 11,519.60
LTE FDD measurement and waveform application, fixed perpetual license
Add
Y9080B-1TP   From USD* 14,975.60
LTE FDD measurement and waveform application, transportable perpetual license
Add
Y9080B-2FP   From USD* 3,861.20
LTE-Advanced FDD measurement and waveform application, fixed perpetual license
Add
Y9080B-2TP   From USD* 5,019.60
LTE-Advanced FDD measurement and waveform application, transportable perpetual license
Add
Y9081EM0D   From USD* 8,577.43
Bluetooth TM Waveform and Measurement Application
Add
Y9081EM0E   From USD* 8,663.18
Bluetooth TM Waveform and Measurement Application
Add
Y9082B-1FP   From USD* 11,519.60
LTE TDD measurement and waveform application, fixed perpetual license
Add
Y9082B-1TP   From USD* 14,975.60
LTE TDD measurement and waveform application, transportable perpetual license
Add
Y9082B-2FP   From USD* 3,861.20
LTE-Advanced TDD measurement and waveform application, fixed perpetual license
Add
Y9082B-2TP   From USD* 5,019.60
LTE-Advanced TDD measurement and waveform application, transportable perpetual license
Add
Y9085EM0E   From USD* 16,831.40
5G NR Non-Signaling Waveform and Measurement Application
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results