Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9421A-506
VXT PXIe Vector Transceiver / 60 MHz to 6 GHz
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M9421A-506
From
USD 32,831.15 Save 45%
Installed Options
506 | Frequency range, 60 MHz to 6 GHz |
Addable Options
1EA | High output power |
1FP | |
1FP | |
1FP | |
1FP | |
1FP | |
1TP | |
1TP | |
1TP | |
1TP | |
1TP | |
2FP | |
2FP | |
2FP | |
2FP | |
2FP | |
2FP | |
2TP | |
2TP | |
2TP | |
2TP | |
2TP | |
2TP | |
3FP | |
3FP | |
3TP | |
3TP | |
B1X | Bandwidth, 160 MHz |
B40 | Bandwidth, 40 MHz (standard) |
B85 | Bandwidth, 80 MHz |
EFP | |
HDX | Half duplex port |
M01 | |
M02 | Memory, 256 MSa (standard) |
M03 | |
M05 | Memory, 512 MSa |
N9063EM0D | Analog Demodulation Measurement Application |
N9064EM0D | VXA Vector Modulation Analysis Measurement Application |
N9065EM0D | Sequence analyzer BTS applications |
N9069EM0D | Noise Figure Measurement Application |
N9071EM0D | GSM/EDGE/Evo Measurement Application |
N9072EM0D | cdma2000(TM) Measurement Application |
N9073EM0D | W-CDMA/HSPA+ Measurement Application |
N9075EM0D | Mobile WiMAX(TM) Measurement Application |
N9076EM0D | 1xEV-DO Measurement Application |
N9077EM0D | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
Y9077EM0D | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9081EM0D | Bluetooth TM Waveform and Measurement Application |
N9081EM0D | Bluetooth (TM) Measurement Application |
N9079EM0D | TD-SCDMA/HSPA Measurement Application |
N9080EM0D | LTE and LTE-Advanced FDD Measurement Application |
N9082EM0D | LTE and LTE-Advanced TDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
Y9081EM0E | Bluetooth TM Waveform and Measurement Application |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9065EM0E | |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
N9065EM1D | Sequence analyzer device applications |
N9077EM1D | WLAN 802.11ac/ax Measurement Application |
Y9077EM1D | WLAN 802.11ac/ax Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9065EM1E | |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application |
N7615EMBC | Signal Studio for mobile WiMAX, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback |
MMO | True MIMO measurement |
MTS | Multi-Tester synchronization for MIMO measurement |
PS1 | Fast Power Servo (standard) |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Purpose-Built for Rapid Solution Creation and Faster Manufacturing Test
- Get faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules
- Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
- Reduce development time with open-source test libraries and reference solutions
- Start closer to your finish line with built-in FPGA-accelerated measurements
- Optimize test routines using proven software for noise figure and standard-specific measurements
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.