Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight M9421A-504
From USD*$41,945.60 Save 20% List Price 52,432.00 USD*
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
Purpose-Built for Rapid Solution Creation and Faster Manufacturing Test
- Get faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules
- Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
- Reduce development time with open-source test libraries and reference solutions
- Start closer to your finish line with built-in FPGA-accelerated measurements
- Optimize test routines using proven software for noise figure and standard-specific measurements
(not installed)
1EA | High output power |
B1X | Bandwidth, 160 MHz |
B40 | Bandwidth, 40 MHz (standard) |
B85 | Bandwidth, 80 MHz |
HDX | Half duplex port |
M02 | Memory, 256 MSa (standard) |
M05 | Memory, 512 MSa |
MMO | True MIMO measurement |
MTS | Multi-Tester synchronization for MIMO measurement |
N6171A-M01 | MATLAB-Basic Package, individual license - node-locked |
N6171A-M02 | MATLAB-Standard Package, individual license - node-locked |
N6171A-M03 | MATLAB-Advanced Package, individual license - node-locked |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback |
N7615B-EFP | Basic Mobile WiMAX, fixed perpetual license |
N7615EMBC | Signal Studio for mobile WiMAX, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
N9063EM0D | Analog Demodulation Measurement Application |
N9064EM0D | VXA Vector Modulation Analysis Measurement Application |
N9065EM0D | Sequence analyzer BTS applications |
N9065EM0E | |
N9065EM1D | Sequence analyzer device applications |
N9065EM1E | |
N9069EM0D | Noise Figure Measurement Application |
N9071EM0D | GSM/EDGE/Evo Measurement Application |
N9072EM0D | cdma2000(TM) Measurement Application |
N9073EM0D | W-CDMA/HSPA+ Measurement Application |
N9075EM0D | Mobile WiMAX(TM) Measurement Application |
N9076EM0D | 1xEV-DO Measurement Application |
N9077EM0D | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9077EM1D | WLAN 802.11ac/ax Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9079EM0D | TD-SCDMA/HSPA Measurement Application |
N9080EM0D | LTE and LTE-Advanced FDD Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application |
N9081EM0D | Bluetooth (TM) Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0D | LTE and LTE-Advanced TDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
PS1 | Fast Power Servo (standard) |
Y9071B-2FP | GSM/EDGE measurement and waveform application, fixed perpetual license |
Y9071B-2TP | GSM/EDGE measurement and waveform application, transportable perpetual license |
Y9071B-3FP | EDGE Evo measurement and waveform application, fixed perpetual license, requires 2FP or 2TP |
Y9071B-3TP | EDGE Evo measurement and waveform application, transportable perpetual license, requires 2FP or 2TP |
Y9072B-2FP | CDMA2000 measurement and waveform application, fixed perpetual license |
Y9072B-2TP | CDMA2000 measurement and waveform application, transportable perpetual license |
Y9073B-1FP | W-CDMA measurement and waveform application, fixed perpetual license |
Y9073B-1TP | W-CDMA measurement and waveform application, transportable perpetual license |
Y9073B-2FP | HSDPA/HSUPA measurement and waveform application, fixed perpetual license |
Y9073B-2TP | HSDPA/HSUPA measurement and waveform application, transportable perpetual license |
Y9073B-3FP | HSPA+ measurement and waveform application, fixed perpetual license |
Y9073B-3TP | HSPA+ measurement and waveform application, transportable perpetual license |
Y9076B-1FP | 1xEV-DO measurement and waveform application, fixed perpetual license |
Y9076B-1TP | 1xEV-DO measurement and waveform application, transportable perpetual license |
Y9077EM0D | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM1D | WLAN 802.11ac/ax Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
Y9079B-1FP | TD-SCDMA measurement and waveform application, fixed perpetual license |
Y9079B-1TP | TD-SCDMA measurement and waveform application, transportable perpetual license |
Y9079B-2FP | TD-HSPA measurement and waveform application, fixed perpetual license, requires 1FP or 1TP |
Y9079B-2TP | TD-HSPA measurement and waveform application, transportable perpetual license, requires 1FP or 1TP |
Y9080B-1FP | LTE FDD measurement and waveform application, fixed perpetual license |
Y9080B-1TP | LTE FDD measurement and waveform application, transportable perpetual license |
Y9080B-2FP | LTE-Advanced FDD measurement and waveform application, fixed perpetual license |
Y9080B-2TP | LTE-Advanced FDD measurement and waveform application, transportable perpetual license |
Y9081EM0D | Bluetooth TM Waveform and Measurement Application |
Y9081EM0E | Bluetooth TM Waveform and Measurement Application |
Y9082B-1FP | LTE TDD measurement and waveform application, fixed perpetual license |
Y9082B-1TP | LTE TDD measurement and waveform application, transportable perpetual license |
Y9082B-2FP | LTE-Advanced TDD measurement and waveform application, fixed perpetual license |
Y9082B-2TP | LTE-Advanced TDD measurement and waveform application, transportable perpetual license |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.