Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight M9410A-F06
$ 48,533.00 Save 40% List Price $ 80,888.33
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
001 | VXT PXIe Vector Transceiver, 6 GHz |
EP6 | Enhanced Performance |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
(not installed)
1EA | High output power |
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
89601AYAC | Digital demodulation analysis |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
89601BHXC | High throughput WLAN modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B3X | Bandwidth, 300 MHz |
B40 | |
B6X | Bandwidth, 600 MHz |
HDX | Half Duplex Port |
M02 | Memory, 256 MSa |
M05 | Memory, 512 MSa |
MMO | Timing Synchronization for MIMO |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9065EM0E | |
N9065EM1E | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote

Other Listings of This Model
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.