Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9410A-F06

-M9410A-F06-0

VXT PXIe Vector Transceiver / 380 MHz to 6 GHz

Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M9410A-F06 Data sheetKeysight M9410A-F06 Configuration GuideKeysight M9410A-F06 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2100561

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Built-in 1.2 GHz signal generation and analysis bandwidth
  • High output power up to >+20 dBm
  • Amplitude accuracy <±0.5 dB for both generator and analyzer
  • Excellent SSB phase noise -130 dBc/Hz at 1 GHz (10 kHz offset)
  • <0.3 % EVM of 100 MHz bandwidth OFDM signal for 5G test
  • Frequency extension to cover mmW (FR2) with M1740A mmW Transceiver
  • Support multi-channel timing synchronization
See downloads for more details
Installed Options
001VXT PXIe Vector Transceiver, 6 GHz
See downloads for more details
Addable Options
(not installed)
1EAHigh output power
89601200CBasic vector signal analysis and hardware connectivity
89601301CMulti-vendor hardware connectivity
89601AYACDigital demodulation analysis
89601B7NC3G modulation analysis
89601B7RCWireless connectivity modulation analysis
89601BHFCCustom OFDM modulation analysis
89601BHGCLTE/LTE-A FDD modulation analysis
89601BHHCLTE/LTE-A TDD modulation analysis
89601BHMCDOCSIS modulation analysis
89601BHNC5G NR modulation analysis
89601BHPCFMCW radar analysis
89601BHQCPulse analysis
89601BHTCIoT modulation analysis
89601BHXCHigh throughput WLAN modulation analysis
B12Bandwidth, 1.2 GHz
B3XBandwidth, 300 MHz
B6XBandwidth, 600 MHz
HDXHalf Duplex Port
M02Memory, 256 MSa
M05Memory, 512 MSa
MMOTiming Synchronization for MIMO
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7630EMBCSignal Studio Pro for Pre-5G, waveform playback
N7631EMBCSignal Studio Pro for 5G NR, waveform playback
N9054EM0EVector Modulation Analysis Digital Demodulation Measurement Application
N9054EM1EVector Modulation Analysis Custom OFDM Application
N9065EM0E
N9065EM1E
N9073EM0EW-CDMA/HSPA+ Measurement Application
N9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
N9077EM1EWLAN 802.11ac/ax Measurement Application
N9080EM0ELTE and LTE-Advanced FDD Measurement Application
N9082EM0ELTE and LTE-Advanced TDD Measurement Application
N9085EM0E5G NR Measurement Application
SAACalibration for N9060EM3E Spectrum Analyzer Application
Y9073EM0EW-CDMA/HSPA/HSPA+ Waveform and Measurement Applications
Y9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application
Y9077EM1EWLAN 802.11ac/ax Waveform and Measurement Application
Y9080EM0ELTE and LTE-Advanced FDD Waveform and Measurement Applications
Y9082EM0ELTE and LTE-Advanced TDD Waveform and Measurement Application
Y9085EM0E5G NR Non-Signaling Waveform and Measurement Application

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results