Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight M9410A-F06

-M9410A-F06-0

VXT PXIe Vector Transceiver / 380 MHz to 6 GHz

Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz
  • Keysight M9410A-F06 380 MHz to 6 GHz

Discount from* 25 % New Price 59,934.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Built-in 1.2 GHz signal generation and analysis bandwidth
  • High output power up to >+20 dBm
  • Amplitude accuracy <±0.5 dB for both generator and analyzer
  • Excellent SSB phase noise -130 dBc/Hz at 1 GHz (10 kHz offset)
  • <0.3 % EVM of 100 MHz bandwidth OFDM signal for 5G test
  • Frequency extension to cover mmW (FR2) with M1740A mmW Transceiver
  • Support multi-channel timing synchronization



Key Documents

Configuration & Options
Installed Options
Core
001
Installed
MTS
Installed
PHC
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1EA   From USD* 2,767.70
Add
89601200C   From USD* 0.00
Add
89601301C   From USD* 0.00
Add
89601AYAC   From USD* 0.00
Add
89601B7NC   From USD* 0.00
Add
89601B7RC   From USD* 0.00
Add
89601BHFC   From USD* 0.00
Add
89601BHGC   From USD* 0.00
Add
89601BHHC   From USD* 0.00
Add
89601BHMC   From USD* 0.00
Add
89601BHNC   From USD* 0.00
Add
89601BHPC   From USD* 0.00
Add
89601BHQC   From USD* 0.00
Add
89601BHTC   From USD* 0.00
Add
89601BHXC   From USD* 0.00
Add
B12   From USD* 13,811.85
Add
B3X   From USD* 0.00
Add
B6X   From USD* 10,359.05
Add
HDX   From USD* 3,805.75
Add
M02   From USD* 0.00
Add
M05   From USD* 1,729.65
Add
MMO   From USD* 5,535.40
Add
N7600EMBC   From USD* 0.00
Add
N7602EMBC   From USD* 0.00
Add
N7608EMBC   From USD* 0.00
Add
N7609EMBC   From USD* 0.00
Add
N7617EMBC   From USD* 0.00
Add
N7624EMBC   From USD* 0.00
Add
N7625EMBC   From USD* 0.00
Add
N7630EMBC   From USD* 0.00
Add
N7631EMBC   From USD* 0.00
Add
N9054EM0E   From USD* 0.00
Add
N9054EM1E   From USD* 0.00
Add
N9065EM0E   From USD* 0.00
Add
N9065EM1E   From USD* 0.00
Add
N9073EM0E   From USD* 0.00
Add
N9077EM0E   From USD* 0.00
Add
N9077EM1E   From USD* 0.00
Add
N9080EM0E   From USD* 0.00
Add
N9082EM0E   From USD* 0.00
Add
N9085EM0E   From USD* 0.00
Add
SAA   From USD* 0.00
Add
Y9073EM0E   From USD* 0.00
Add
Y9077EM0E   From USD* 0.00
Add
Y9077EM1E   From USD* 0.00
Add
Y9080EM0E   From USD* 0.00
Add
Y9082EM0E   From USD* 0.00
Add
Y9085EM0E   From USD* 0.00
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results