Keysight M9410A-F06
Discount from* 25 % New Price 59,934.00 USD*
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: KeysightCare Available for most models, please check prior to purchasing. | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact us with any questions regarding your purchase. | Contact us |
Key Features
- Built-in 1.2 GHz signal generation and analysis bandwidth
- High output power up to >+20 dBm
- Amplitude accuracy <±0.5 dB for both generator and analyzer
- Excellent SSB phase noise -130 dBc/Hz at 1 GHz (10 kHz offset)
- <0.3 % EVM of 100 MHz bandwidth OFDM signal for 5G test
- Frequency extension to cover mmW (FR2) with M1740A mmW Transceiver
- Support multi-channel timing synchronization
Key Documents
Keysight M9410A-F06 Data sheet
Keysight M9410A-F06 Configuration Guide
Keysight M9410A-F06 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.