Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9362AD01

-M9362AD01-0

PXIe Quad Downconverter

Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
Keysight M9362AD01 PXIe Quad Downconverter
Actual instrument
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter
  • Keysight M9362AD01 PXIe Quad Downconverter

From USD*11,817.00New Price 59,085.00 USD*

Keysight Store on eBay Buy Now11,817.00
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 1.5 GHz bandwidth per channel
  • Four-channel coherent downconversion
  • Up to 800 MHz analysis bandwidth

The Keysight M9362AD01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis.

The M9362AD01 can be part of a 2 or 4 Channel Wideband PXI Vector Signal Analyzer that may include M9168C RF Attenuators, M9302A Local Oscillators, M9352A IF Amplifier/Attenuators, and M9202A 12-Bit Digitizers.

Each 2 Channel or 4 Channel Wideband PXI Vector Signal Analyzer can provide up to 800 MHz analysis bandwidth while working on 802.11ac applications (2 GSa/s max sample rate / 2.5 when using 89600 VSA software). Connection to Keysight’s 89600 VSA software allows greater insight into next-generation 802.11ac WLAN chips and devices.




Key Documents

Configuration & Options
Installed Options
F40
Frequency 10 MHz TO 40 GHz
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results