Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9300A
PXIe Frequency Reference / 10 MHz and 100 MHz
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight M9300A
From
USD 2,059.75 Save 65%
Installed Options
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. Create a CW source, the M9380A, by combining the M9300A with the M9301A and M9310A or use it as the 10-MHz or 100-MHz reference with other PXI solutions. Control the instrument through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
- Reduce development time and simplify integration into existing test environments with multiple drivers and programmatic interfaces.
- Reduce startup time with Keysight IO libraries' easy configuration, one-step software install, and soft front panel.
- Realize fast repair turn-around time with Calibrated Core Exchange.
Functionality
- Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
- Locks to an external reference with a value from 1 to 110 MHz.
- Many programmatic interfaces enable easy integration into existing test environments
Performance characteristics
- 1-slot PXIe
- Low phase noise
- 100 MHz output amplitude ≥ 10 dBm
Applications
- Wireless communications
- Aerospace and defense
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.