Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9300A

-M9300A-0

PXIe Frequency Reference / 10 MHz and 100 MHz

Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz

From USD*2,742.60New Price 4,571.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,742.60
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Functionality

  • Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
  • Locks to an external reference with a value from 1 to 110 MHz.
  • Many programmatic interfaces enable easy integration into existing test environments

Performance characteristics

  • 1-slot PXIe
  • Low phase noise
  • 100 MHz output amplitude ≥ 10 dBm

Applications

  • Wireless communications
  • Aerospace and defense

The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. It can also be used with the M9301A and M9310A to create a CW source, the M9380A or as the 10 MHz or 100 MHz reference with other PXI solutions. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

  • Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces.
  • Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and soft front panel.
  • Realise fast repair turn-around time with Calibrated Core Exchange strategy.



Key Documents

‹ Back to results