Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9300A

-M9300A-0

PXIe Frequency Reference / 10 MHz and 100 MHz

Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz

From USD*2,734.20New Price 4,557.00 USD*

Keysight Store on eBay Buy Now2,734.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Functionality

  • Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
  • Locks to an external reference with a value from 1 to 110 MHz.
  • Many programmatic interfaces enable easy integration into existing test environments

Performance characteristics

  • 1-slot PXIe
  • Low phase noise
  • 100 MHz output amplitude ≥ 10 dBm

Applications

  • Wireless communications
  • Aerospace and defense

The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. It can also be used with the M9301A and M9310A to create a CW source, the M9380A or as the 10 MHz or 100 MHz reference with other PXI solutions. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

Uncompromising values

  • Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces.
  • Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and soft front panel.
  • Fast repair turn-around time with Calibrated Core Exchange strategy.



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results