Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9290A-F26

-M9290A-F26-0

CXA-m PXIe Signal Analyzer / 10 Hz to 26.5 GHz

Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz
  • Keysight M9290A-F26 10 Hz to 26.5 GHz

Discount from* 25 % New Price 36,302.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Deploy a smaller microwave footprint, no trade-off in precision: Rely on fully specified performance up to 26.5 GHz in 4 slots
  • Optimize your balance between speed, sensitivity and accuracy with the choice to operate in swept or FFT modes
  • Perform fast calibrated stimulus response measurement with full-band tracking generator
  • Smooth the transition between R&D, manufacturing, and maintenance: CXA-m is code compatible with benchtop X-Series signal analyzers and ESA spectrum analyzers



Key Documents

Configuration & Options
Installed Options
Frequency range, 10 Hz to 26.5 GHzCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
89601B-200   From USD* 4,788.00
Basic vector signal analysis and hardware connectivity, transportable license
Add
89601B-AYA   From USD* 5,382.80
Vector modulation analysis, transportable license
Add
89601B-B7N   From USD* 7,864.40
3G modulation analysis bundle, transportable License
Add
89601B-B7R   From USD* 3,326.80
WLAN 802.11a/b/g/j/p modulation analysis, transportable license
Add
89601B-B7T   From USD* 2,762.80
CDMA2000 modulation analysis, transportable license
Add
89601B-B7U   From USD* 2,762.80
W-CDMA/HSPA+ modulation analysis, transportable license
Add
89601B-B7W   From USD* 2,762.80
1x-EVDO modulation analysis, transportable license
Add
89601B-B7X   From USD* 2,762.80
TD-SCDMA/HSPA modulation analysis, transportable license
Add
89601B-B7Y   From USD* 5,444.40
WiMAX 802.16 modulation analysis, transportable license
Add
89601B-B7Z   From USD* 4,306.00
WLAN 802.11n modulation analysis, transportable license
Add
89601B-BHA   From USD* 2,117.60
TEDS modulation analysis, transportable license
Add
89601B-BHC   From USD* 4,537.20
RFID modulation analysis, transportable license
Add
89601B-BHD   From USD* 6,049.20
LTE FDD modulation analysis, transportable license
Add
89601B-BHE   From USD* 6,049.20
LTE TDD modulation analysis, transportable license
Add
89601B-BHF   From USD* 4,592.40
Custom OFDM modulation analysis, transportable license
Add
89601B-BHG   From USD* 2,036.00
LTE-Advanced FDD modulation analysis, transportable license
Add
89601B-BHH   From USD* 2,036.00
LTE-Advanced TDD modulation analysis, transportable license
Add
89601B-BHJ   From USD* 5,058.00
WLAN 802.11n/ac modulation analysis, transportable license
Add
89601B-BHK   From USD* 2,342.40
Custom IQ modulation analysis, transportable license
Add
89601B-BHL   From USD* 2,781.60
Channel quality measurements, transportable license
Add
89601B-BHM   From USD* 5,564.00
DOCSIS 3.1 modulation analysis, transportable license
Add
89601B-BHP   From USD* 2,781.60
FMCW radar analysis, transportable license
Add
89601B-BHQ   From USD* 2,781.60
Pulse analysis, transportable license
Add
B25   From USD* 2,092.00
Analysis bandwidth, 25 MHz
Add
EDP   From USD* 742.00
Enhanced display package
Add
EMC   From USD* 698.40
Basic EMC functionality
Add
EP4   From USD* 0.00
Enhanced phase noise
Add
FSA   From USD* 490.40
Fine resolution step attenuator, 7.5 GHz
Add
N6171A-M01   From USD* 1,326.40
MATLAB-Basic Package, individual license - node-locked
Add
N6171A-M02   From USD* 2,863.20
MATLAB-Standard Package, individual license - node-locked
Add
N6171A-M03   From USD* 3,300.40
MATLAB-Advanced Package, individual license - node-locked
Add
N9054EM0E   From USD* 0.00
Add
N9054EM1E   From USD* 0.00
Add
N9062A-2FP   From USD* 125.60
Remote language compatibility, R-and-S FSP, fixed perpetual license
Add
N9062EM0D   From USD* 0.00
Add
N9062EM0E   From USD* 0.00
Add
N9063A-2FP   From USD* 1,942.00
Analog Demodulation Measurement application, fixed perpetual license
Add
N9063A-2TP   From USD* 2,524.40
Analog demodulation measurement application, transportable perpetual license
Add
N9063A-3FP   From USD* 1,249.60
FM stereo measurement application, fixed perpetual license
Add
N9063A-3TP   From USD* 1,624.40
FM stereo measurement applications, transportable perpetual liense
Add
N9063EM0D   From USD* 0.00
Add
N9064A-1FP   From USD* 3,646.00
Vector signal analysis application, VXA, fixed perpetual license
Add
N9064A-1TP   From USD* 4,739.60
Vector signal analysis application, VXA, transportable perpetual license
Add
N9064A-2FP   From USD* 2,937.20
Flexible digital modulation analysis measurement application, fixed perpetual license
Add
N9064A-2TP   From USD* 3,818.00
Flexible digital modulation analysis measurement application, transportable perpetual license
Add
N9064EM0D   From USD* 0.00
Add
N9068A-2FP   From USD* 3,209.20
Phase noise measurement application, fixed perpetual license
Add
N9068A-2TP   From USD* 4,172.00
Phase noise measurement application, transportable perpetual license
Add
N9068EM0D   From USD* 0.00
Add
N9068EM0E   From USD* 0.00
Add
N9069EM0D   From USD* 0.00
Add
N9069EM0E   From USD* 0.00
Add
N9071A-2FP   From USD* 3,109.60
GSM/EDGE measurement application, fixed perpetual, license
Add
N9071A-2TP   From USD* 4,043.20
GSM/EDGE measurement application, transportable perpetual, license
Add
N9071A-3FP   From USD* 2,867.60
EDGE Evo measurement application, fixed perpetual license
Add
N9071A-3TP   From USD* 3,728.80
EDGE Evo measurement application, transportable perpetual license
Add
N9071EM0D   From USD* 0.00
Add
N9071EM0E   From USD* 0.00
Add
N9073A-1FP   From USD* 4,790.40
W-CDMA Measurement application, fixed perpetual license
Add
N9073A-1TP   From USD* 6,227.20
W-CDMA measurement application, transportable perpetual license
Add
N9073A-2FP   From USD* 3,689.60
HSDPA/HSUPA measurement application, fixed perpetual license
Add
N9073A-2TP   From USD* 4,796.00
HSDPA/HSUPA measurement application, transportable perpetual license
Add
N9073A-3FP   From USD* 1,249.60
HSPA+ Measurement Application, fixed perpetual license
Add
N9073A-3TP   From USD* 1,624.40
HSPA+ measurement application, transportable perpetual license
Add
N9073EM0D   From USD* 0.00
Add
N9073EM0E   From USD* 0.00
Add
N9080B-1FP   From USD* 8,032.00
LTE FDD measurement application, fixed perpetual license
Add
N9080B-1TP   From USD* 10,441.60
LTE FDD measurement application, transportable perpetual license
Add
N9080B-2FP   From USD* 2,692.40
LTE-Advanced FDD measurement application, fixed perpetual license
Add
N9080B-2TP   From USD* 3,499.60
LTE-Advanced FDD measurement application, transportable perpetual license
Add
N9080B-3FP   From USD* 2,640.00
NB-IoT and eMTC measurement application, fixed perpetual license
Add
N9080B-3TP   From USD* 3,432.00
NB-IoT and eMTC measurement application, transportable perpetual license
Add
N9080EM0D   From USD* 0.00
Add
N9080EM0E   From USD* 0.00
Add
N9080EM3D   From USD* 0.00
Add
N9080EM3E   From USD* 0.00
Add
N9081A-2FP   From USD* 3,599.60
Bluetooth measurement application, fixed perpetual license
Add
N9081A-2TP   From USD* 4,679.20
Bluetooth measurement application, transportable perpetual license
Add
N9081A-3FP   From USD* 1,584.00
Bluetooth LE 5.0 measurement application, fixed perpetual license
Add
N9081A-3TP   From USD* 2,059.20
Bluetooth LE 5.0 measurement application, transportable perpetual license
Add
N9081EM0D   From USD* 0.00
Add
N9081EM0E   From USD* 0.00
Add
N9082B-1FP   From USD* 8,032.00
LTE TDD measurement application, fixed perpetual license
Add
N9082B-1TP   From USD* 10,441.60
LTE TDD measurement application, transportable perpetual license
Add
N9082B-2FP   From USD* 2,692.40
LTE-Advanced TDD measurement application, fixed perpetual license
Add
N9082B-2TP   From USD* 3,499.60
LTE-Advanced TDD measurement application, transportable perpetual license
Add
N9082EM0D   From USD* 0.00
Add
N9082EM0E   From USD* 0.00
Add
P03   From USD* 713.20
Preamplifier, 3 GHz
Add
P07   From USD* 1,246.00
Preamplifier, 7.5 GHz
Add
P13   From USD* 1,913.60
Preamplifier, 13.6 GHz
Add
P26   From USD* 2,892.80
Preamplifier, 26.5 GHz
Add
PAA   From USD* 1,335.20
Precision amplitude accuracy
Add
PFR   From USD* 891.60
Precision frequency reference
Add
T03   From USD* 1,335.20
Tracking generator, 3 GHz
Add
T07   From USD* 2,002.80
Tracking generator, 7.5 GHz
Add
T13   From USD* 2,670.00
Tracking generator, 13.6 GHz
Add
T26   From USD* 3,337.60
Tracking generator, 26.5 GHz
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results