Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9260A-STD

-M9260A-STD-0

PXIe Audio Analyzer / 2 Channels

Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels
  • Keysight M9260A-STD 2 Channels

Discount from* 25 % New Price 4,668.00 USD*

Need a Quote? Request Quote
Shipping:Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • 1 slot, 3U PXIe module
  • Generator: 2 channels per module, selectable 50 ohm/600 ohm output impedance
    • Residual THD+N (@1kHz, 20Hz to 20kHz BW, ≥1Vp): -103dB
    • Residual THD (@1kHz, 20Hz to 20kHz BW): -106dB
    • Amplitude accuracy@ 1 kHz: ±1 % (-0.087dB to 0.086dB)
    • Max output amplitude: 10Vp
    • Flatness (ref to 1kHz, 5Hz to 80kHz BW): -0.081dB to 0.08dB or ±0.9%
    • Crosstalk (100Hz to 20kHz BW): -90dB
  • Analyzer: 2 channels, AC/DC coupling, selectable 50 ohm/600 ohm/1M ohm input impedance
    • Residual THD+N (@1kHz, 20Hz to 20kHz BW, ≥1Vp): -103dB (typical)
    • Residual THD (@1kHz, 20Hz to 20kHz BW): -106dB (typical)
    • Amplitude accuracy: ±0.58% (±0.05dB) for AC. ±1% (-0.087dB to 0.086dB) for DC.
    • Max input amplitude: 46Vp
    • Flatness (ref to 1kHz, 10Hz to 88kHz BW, ≤10Vp): -0.081dB to 0.080dB or ±0.9%
    • Crosstalk (20kHz BW): -118dB
  • An important part of the Radio Test Reference Solution
  • Can be easily integrated into any PXI system with its rich drivers.

M9260A is significantly different from the traditional general purpose PXI digitizer modules which are being used for today’s audio measurement. In order to achieve fast test speed and high performance it comes with large one million sample arbitrary waveform buffer and one million sample “limitless” input buffer, as well as super-linear/low noise amplifiers and digital to analog converters. This enables M9260A’s ultra-low residual distortion and high amplitude accuracy. M9260A is now an important part of Keysight Radio Test Solution, and may also be easily integrated into any audio related PXI test system with its developer-friendly drivers and commands.




Key Documents

Configuration & Options
Installed Options
PXI Audio Analyzer, 2 channelCore
STD
PXI Audio Analyzer, 2 channel
Installed
Addable Options
Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
A6J   From USD* 400.40
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results