Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9203A
PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A
PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight M9203A
From
USD 4,818.50 Save 90%
Installed Options
CH2 | TWO CHANNELS |
DDC | DIGITAL DOWNCONVERSION |
DGT | DIGITIZER FIRMWARE |
F10 | BANDWIDTH, FULL BW ENABLED |
FDK | |
INT | INTERLEAVED SAMPLING ENABLED |
LX2 | DIGITAL PROCESSING UNIT FPGA LX195T |
M40 | MEMORY, 4GB, 1G SAMPLES / CH |
SR2 | MAXIMUM SAMPLING RATE, 1.6 GS/S PER CHANNEL |
TSR | TRIGGERED SIMULTANEOUS ACQUISITION AND READOUT |
Product Specifications
A Digital Wideband Receiver with High Speed and Low Noise
The Keysight M9203A is a low noise, high-speed PXIe digitizer / wideband digital receiver with programmable onboard processing. It features wide analog bandwidth and is ideal for wireless, radar, and satellite communication applications requiring wideband signal capture with high dynamic range.
- Dual-slot 3U PXIe 12-bit wideband digital receiver
- 2 channels with 12-bit ADC resolution and a DC to 2 GHz frequency range
- Up to 3.2 GS/s sampling rate in interleaved mode
- Up to 2 GHz instantaneous analog bandwidth
- Works with the Keysight U5340A FPGA development
- Large 4 GB DDR3 acquisition memory
The M9203A is a dual-slot 3U PXIe 12-bit wideband digital receiver running at 3.2 GS/s, up to 2 GHz instantaneous analog bandwidth and providing a large 4 GB DDR3 acquisition memory. The M9203A features a large Xilinx FPGA that can implement different functionalities depending on the selected firmware option. Dedicated functions can also be implemented on board, allowing support of various applications. Furthermore, Keysight is supporting the deployment of custom processing algorithm on this digitizer with the U5340A FPGA development kit. Integrating algorithms minimizes the need for additional circuitry and exploit the full density and speed of the digitizer.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.