Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
- Savings of up to 90%
- Working Condition
- Calibrated or Tested
- 30-Day Right-of-Return
- No Customization
- Shipping to limited countries
Keysight M9203A
PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
From USD*10,196.82New Price 44,334.00 USD*
Buy Now Online |
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
A Digital Wideband Receiver with High Speed and Low Noise
The Keysight M9203A is a low noise, 12-bit PXIe high-speed digitizer/ wideband digital receiver with programmable on-board processing. With a wide analog bandwidth, this high-speed digitizer is ideal for applications requiring wideband signal capture and very high dynamic range.
- 2 channels with 12-bit resolution and a DC to 2 GHz frequency range, up to 3.2 GS/s sampling rate in interleaved mode
- On-board memory and acquisition control using a large Xilinx FPGA support for custom real-time processing (-FDK
- Dedicated firmware options such as Triggered simultaneous acquisition and readout (-TSR), Real-time digital down-conversion (-DDC)
- Dedicated options for applications such as Digitizer streaming and recording (-CB0), Digital down-conversion streaming and recording (-CB2)
The M9203A is a dual-slot 3U PXIe 12-bit wideband digital receiver running at 3.2 GS/s, up to 2 GHz instantaneous analog bandwidth and providing a large 4 GB DDR3 acquisition memory. The M9203A features a large Xilinx FPGA that can implement different functionalities depending on the selected firmware option. Dedicated functions can also be implemented on board, allowing support of various applications. Furthermore, Keysight is supporting the deployment of custom processing algorithm on this digitizer with the U5340A FPGA development kit. Integrating algorithms minimizes the need for additional circuitry and exploit the full density and speed of the digitizer.
See downloads for more detailsCH2 | TWO CHANNELS |
DDC | DIGITAL DOWNCONVERSION |
DGT | DIGITIZER FIRMWARE |
F10 | BANDWIDTH, FULL BW ENABLED |
FDK | |
INT | INTERLEAVED SAMPLING ENABLED |
LX2 | DIGITAL PROCESSING UNIT FPGA LX195T |
M40 | MEMORY, 4GB, 1G SAMPLES / CH |
SR2 | MAXIMUM SAMPLING RATE, 1.6 GS/S PER CHANNEL |
TSR | TRIGGERED SIMULTANEOUS ACQUISITION AND READOUT |
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.