Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight M9195B
Discount from* 15 % New Price 11,054.00 USD*
The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly. |
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
- 16 channel digital stimulus/response with Per-channel Parametric Measurement Unit (PPMU)
- Up to 250 MHz pattern rate, 125 Mvectors/channel memory
- 1 ns, per-vector, edge placement resolution
- Per-channel programmable stimulus/response compensation delay
- Real-time compare
- Multi-module synchronization for up to 12 modules (192 channels)
- External triggers and markers
The Keysight M9195B PXIe digital stimulus/response (PXI DSR) module is ideal for IC design validation and production test environments. The PXI DSR provides 16 bi-directional digital channels with programmable logic levels and can be configured for synchronized cyclized digital data, for parametric measurements, or for static digital IO.
The PXI DSR offers high configuration flexibility, multi-site capability and per-channel programming, including per channel parametric measurements, programmable delay and other high performance and time saving features and software tools. The PXI DSR offers deep memory and the unique ability to create flexible waveform timing sets using high-level driver commands, edit as few as one single bit in a pattern, apply up to 1 ns resolution edge placement, and move pattern edges without the need to recompile.
Select from single-site and multi-site cables as well as proto typing board and cable for fast connection and test development.
See downloads for more details(not installed)
M01 | Memory, 16 Mvectors/ch |
M06 | Memory, 64 Mvectors/ch |
M12 | Memory, 125 Mvectors/ch |
MMS | Multiple Module Sync |
S01 | Single Site Enabled |
S04 | Multi-Site Enabled |
SR1 | Max Clock Rate, 125 MHz |
SR2 | Max Clock Rate, 250 MHz |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.