Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9195B

-M9195B-0

PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels

Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
  • Keysight M9195B PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels

Discount from* 25 % New Price 9,746.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 16 channel digital stimulus/response with Per-channel Parametric Measurement Unit (PPMU)
  • Up to 250 MHz pattern rate, 125 Mvectors/channel memory
  • 1 ns, per-vector, edge placement resolution
  • Per-channel programmable stimulus/response compensation delay
  • Real-time compare
  • Multi-module synchronization for up to 12 modules (192 channels)
  • External triggers and markers

The Keysight M9195B PXIe digital stimulus/response (PXI DSR) module is ideal for IC design validation and production test environments. The PXI DSR provides 16 bi-directional digital channels with programmable logic levels and can be configured for synchronized cyclized digital data, for parametric measurements, or for static digital IO.

The PXI DSR offers high configuration flexibility, multi-site capability and per-channel programming, including per channel parametric measurements, programmable delay and other high performance and time saving features and software tools. The PXI DSR offers deep memory and the unique ability to create flexible waveform timing sets using high-level driver commands, edit as few as one single bit in a pattern, apply up to 1 ns resolution edge placement, and move pattern edges without the need to recompile.

Select from single-site and multi-site cables as well as proto typing board and cable for fast connection and test development.




Key Documents

Configuration & Options
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
M01   From USD* 0.00
Memory, 16 Mvectors/ch
Add
M06   From USD* 382.90
Memory, 64 Mvectors/ch
Add
M12   From USD* 1,148.70
Memory, 125 Mvectors/ch
Add
MMS   From USD* 2,298.10
Multiple Module Sync
Add
S01   From USD* 0.00
Single Site Enabled
Add
S04   From USD* 760.90
Multi-Site Enabled
Add
SR1   From USD* 0.00
Max Clock Rate, 125 MHz
Add
SR2   From USD* 1,628.20
Max Clock Rate, 250 MHz
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results