Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9195A
PXIe Digital Stimulus/Response with PPMU / 250 MHz / 16 Channels
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M9195A
From
USD 6,060.00 Save 60%
Installed Options
M12 | MEMORY, 125 MB/CH |
S04 | MULTI-SITE CONFIGURATION |
SR2 | MAX CLOCK RATE, 250 MHZ |
Product Specifications
- 16 per pin programmable channels for logic levels, delay
- Parametric Measurement Unit (PMU) per channel
- Single and multi-site configurability
- Flexible per bit timing control
- On-the-fly pattern generation and editing
- Allocation of deep pattern memory per channel
- High voltage drivers and open drain control pins
- Software tools for quick test development
The Keysight M9195A PXIe digital stimulus/response (PXI DSR) module is ideal for IC design validation and production test environments. The PXI DSR provides 16 bi-directional digital channels with programmable logic levels and can be configured for synchronized cyclized digital data, for parametric measurements, or for static digital IO.
The PXI DSR offers high configuration flexibility, multi-site capability and per-channel programming, including per channel parametric measurements, programmable delay and other high performance and time saving features and software tools. The PXI DSR offers deep memory and the unique ability to create flexible waveform timing sets using high-level driver commands, edit as few as one single bit in a pattern, apply up to 1 ns resolution edge placement, and move pattern edges without the need to recompile.
Select from single-site and multi-site cables as well as proto typing board and cable for fast connection and test development.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.