Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9018A

-M9018A-0

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Actual instrument
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
  • Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

From USD*3,995.10New Price 8,878.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,995.10
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Functionality

  • 18 total slots including PXIe controller and timing module slots
  • 16 PXIe Hybrid Slots
  • 867.5 W total DC power (220-240V input) and 42 W/slot cooling

Performance characteristics

  • Advanced PCIe switch fabric that operates up to Gen 2 speeds and provides twelve x4 and four x8 links to module slots
  • Backplane speeds of up to a 4 GB/s data rate from external controller to PXIe module slots
  • Innovative cooling design that allows chassis to fit into 4U of rack space in most cases

Applications

  • Aerospace and Defense
  • Electronic test
  • Communications

The M9018A chassis provides the ultimate in flexibility, compatibility, and performance. With 16 PXIe Hybrid slots, it allows the system designer to mix and match the number and location of PXIe and PXI-1 hybrid compatible modules essentially at will. It contains an advanced PCIe switch fabric that operates up to Gen 2 speeds and can be configured for optimal performance with most PXIe controller. The switch fabric is also configurable for peer-to-peer communications and any peripheral slot can communicate with any other peripheral slot without utilizing the system slot PCIe links. Combine the M9018A with the M9021A PCIe Cable Interface and M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The M9018A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.




Key Documents

‹ Back to results