Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M9010A

-M9010A-0

PXIe Chassis / 10-slot / 3U / 24 GB/s

Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s
  • Keysight M9010A PXIe Chassis / 10-slot / 3U / 24 GB/s

Discount from* 25 % New Price 5,428.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Functionality

  • 10 total slots; including PXIe controller and timing module slots
  • 8 PXIe Hybrid Slots
  • 830 W total DC power (220-240V input) and 42 W/ slot cooling

Performance characteristics

  • Advanced PCIe switch fabric that operates up to Gen 3 speeds and provides x8 links to module slots
  • Backplane speeds of up to 24 GB/s from an external controller to the PXIe module slots
  • Ultra-quiet, high capacity cooling

Applications

  • Aerospace and Defense
  • Electronic test
  • Communications

The M9010A PXIe 10-slot Gen 3 chassis delivers flexibility, compatibility, and performance in a smaller form-factor ideal for bench-top applications. With 8 PXIe hybrid slots, it gives the system designer flexibility to mix and match the number and location of PXIe and hybrid-compatible modules. The maximum performance, PCIe® switch fabric can operate up to Gen 3 providing up to 24 GB/s of system data bandwidth. The new cooling design provides exceptional per-slot cooling while at the same time producing much less fan noise than the typical PXI chassis. It is also designed for easy maintenance and has features for combining multiple chassis together or integrating with other non-PXI instrumentation.




Key Documents

‹ Back to results