Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M3300A-C48

-M3300A-C48-0

PXIe AWG and Digitizer Combination / 500 MSa/s/16 Bits & 100 MSa/s/14 Bits / 4 + 8 Channels

Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
Keysight M3300A-C48 4 + 8 Channels
Actual instrument
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels
  • Keysight M3300A-C48 4 + 8 Channels

From USD*8,706.30New Price 29,021.00 USD*

Keysight Store on eBay Buy Now8,706.30
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Functionality

  • 2 slot PXIe card providing 2/4 channel AWG and 4/8 channel digitizer with shared FPGA
  • AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
  • Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Less than 400 ns input to output latency
  • Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3300A, Option HV1 required)
  • Graphical FPGA Design Environment (M3602A) enables easy customization of the M3300A by the non-FPGA programmer. (M3300A, Option PF1 required)

Applications

  • High-performance control and scientific research
  • Medical imaging
  • Electronic test
  • Communications

The M3300A PXIe AWG/Digitizer is ideal for control, testing and prototyping in experimental Physics, communications, or medical imaging applications. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Experimental Physics, Quantum Computing and Quantum Optics research, ATE and other applications requiring multi-channel coherent signals.




Key Documents

Configuration & Options
Installed Options
Core
CLF
Installed
DM1
Installed
FP1
Installed
HV1
Installed
K32
Installed
M20
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results