Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M3201A-CH4

-M3201A-CH4-0

PXIe Arbitrary Waveform Generator / 200 MHz / 500 MSa/s / 16 Bit / 4 Channels

Keysight M3201A-CH4 4 Channels
Keysight M3201A-CH4 4 Channels
Keysight M3201A-CH4 4 Channels
Keysight M3201A-CH4 4 Channels
  • Keysight M3201A-CH4 4 Channels
  • Keysight M3201A-CH4 4 Channels
  • Keysight M3201A-CH4 4 Channels
  • Keysight M3201A-CH4 4 Channels

Discount from* 25 % New Price 14,805.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight M3201A-CH4 Data sheetKeysight M3201A-CH4 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2013262

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Functionality

  • 1 slot PXIe 4 channel AWG
  • 500 MSa/s, 16 bit, 200 MHz bandwidth
  • High-quality output signal with low phase noise
  • Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Optional simultaneous amplitude and phase modulation (DM1)
  • Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
  • PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).

Applications

  • Aerospace Defense
  • Electronic test
  • Communications

The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including envelope tracking (ET) and DPD (part of PA/FEM reference solution), MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming and other multi-channel coherent signal generation and multi-channel signal generation.

See downloads for more details
Installed OptionsSee downloads for more details
CH4Four channels
CLVVariable sampling clock
K41FPGA, Xilinx 7K410T
See downloads for more details
Addable Options
(not installed)
DM1Dual modulation capability (amplitude and angle)
FP1Enabled FPGA programming
HV1Enabled HVI programming
M01Memory, 16 MB, 8 MSamples
M12Memory, 128 MB, 60 MSamples
M20Memory, 2 GB, 1 GSamples

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results