Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight M3201A-CH4

-M3201A-CH4-0

PXIe Arbitrary Waveform Generator / 200 MHz / 500 MSa/s / 16 Bit / 4 Channels

Keysight M3201A-CH4 4 Channels
Actual instrument

From USD*14,208.60New Price 16,716.00 USD*

Buy Now Online14,208.60
Request a quote

Back
Keysight M3201A-CH4 4 Channels
Keysight Premium Used
Keysight M3201A-CH4
PXIe Arbitrary Waveform Generator / 200 MHz / 500 MSa/s / 16 Bit / 4 Channels
Configuration: CLV, K41
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight M3201A-CH4 Data sheetKeysight M3201A-CH4 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE175287834035

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including envelope tracking (ET) and DPD (part of PA/FEM reference solution), MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming and other multi-channel coherent signal generation and multi-channel signal generation.

Functionality

  • 1 slot PXIe 4 channel AWG
  • 500 MSa/s, 16 bit, 200 MHz bandwidth
  • High-quality output signal with low phase noise
  • Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability

Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Optional simultaneous amplitude and phase modulation (DM1)
  • Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
  • PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).

Applications

  • Aerospace Defense
  • Electronic test
  • Communications
See downloads for more details
Installed Options
CLVVariable sampling clock
K41FPGA, XILINX 7K410T
See downloads for more details
Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results