Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M3100A
PXIe Digitizer / 100 MHz / 100 MSa/s / 14 Bit
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M3100A
From
USD 6,114.90 Save 70%
Installed Options
CH8 | EIGHT CHANNELS |
CLF | FIXED SAMPLING CLOCK, LOW JITTER |
FP1 | ENABLED FPGA PROGRAMMING |
HV1 | ENABLED HVI PROGRAMMING |
K32 | FPGA, XILINX 7K325T |
M20 | MEMORY, 2 GB, 1 GSAMPLES |
Product Specifications
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Functionality
- 1 slot PXIe 4/8 channel digitizer
- 100 MSa/s, 14 bit, 100 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Applications
- Aerospace Defense
- Electronic test
- Medical imaging
- Communications
The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.