Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M3100A

-M3100A-0

PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits

Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
Actual instrument
Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
Actual instrument
Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
Actual instrument
Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
Actual instrument
Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
Actual instrument
  • Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
  • Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
  • Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
  • Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits
  • Keysight M3100A PXIe Digitizer / 100 MHz / 100 MSPS / 14 Bits

From USD*5,697.30New Price 16,278.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,697.30
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

 Performance characteristics

  • Up to 2 GB of onboard RAM (~1 GSa)
  • Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3100A, Option HV1 required)
  • Graphical FPGA Design Environment (M3602A) enables easy customization of the M3100A by the non-FPGA programmer. (M3100A, Option PF1 required)

Functionality

  • 1 slot PXIe 4/8 channel digitizer
  • 100 MSa/s, 14 bit, 100 MHz bandwidth
  • Advanced data acquisition system with flexible triggering and programmable cycles and data bursts

Applications

  • Aerospace Defense
  • Electronic test
  • Medical imaging
  • Communications

The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.




Key Documents

Configuration & Options
Installed Options
CH8
EIGHT CHANNELS
Installed
CLF
FIXED SAMPLING CLOCK, LOW JITTER
Installed
FP1
ENABLED FPGA PROGRAMMING
Installed
HV1
ENABLED HVI PROGRAMMING
Installed
K32
FPGA, XILINX 7K325T
Installed
M20
MEMORY, 2 GB, 1 GSAMPLES
Installed
Get a Custom Quote
‹ Back to results