Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight 944-1170
Ixia, AresONE T400GD-8P-QDD, High Density, 8-port, full performance fixed chassis model with native QSFP-DD 400GE physical interfaces and L1-3 support (944-1170) /
Discount from* 25 % New Price 798,033.00 USD*
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
(not installed)
QSFP28-DR1-XCVR | Ixia, QSFP28-DR1-XCVR QSFP28 100GBASE-DR1 100GE pluggable optical transceiver, SMF (singlemode), 1310nm, 500m reach (948-0055) |
QSFP-DD-1M-CBL | |
QSFP-DD-2-5M-CBL | |
QSFPDD2XQ56-2-5M-CBL | |
QSFPDD-4XQ28-AEC-CBL | |
QSFPDD4XQ56-1-5M-CBL | |
QSFP-DD-DR4-CBL | |
QSFP-DD-DR4-XCVR | Ixia, QSFP-DD-DR4-XCVR 400GBASE-DR4 400GE pluggable optical transceiver, SMF (singlemode), 1310nm, 500-meter reach (948-0050) |
QSFP-DD-FR4-XCVR | Ixia QSFP-DD-FR4-XCVR QSFP-DD 400GBASE-FR4 400GE pluggable optical transceiver, SMF (singlemode), 1310nm, 2km reach (948-0052) |
QSFP-DD-LR4-XCVR | Ixia, QSFP-DD-LR4-XCVR 400GBASE-LR4 400GE pluggable optical transceiver, SMF (singlemode), 1310nm, 10km reach (948-0054) |
QSFP-DD-LR8-XCVR | IXIA QSFP-DD 400GBASE-LR8 400GE pluggable optical transceiver, SMF (singlemode), 1310nm, 10km reach (948-0053) |
QSFP-DD-MPO16-CBL | |
QSFP-DD-SR8-CBL | |
QSFP-DD-SR8-XCVR | Ixia, QSFP-DD-SR8-XCVR 400GBASE-SR8 400GE pluggable optical transceiver, MMF (multimode), 850nm, 100m reach (948-0051) |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.