Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight U4164A

-U4164A-0

Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

$ 31,063.00 Save 25% List Price $ 41,417.33

Request a quote

Back
Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Keysight Premium Used
Keysight U4164A
Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Configuration: No customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight U4164A Data sheetKeysight U4164A Configuration GuideKeysight U4164A User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2132353

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

The Keysight U4164A logic analyzer system combines reliable data capture with powerful analysis and validation tools to enable you to quickly and confidently validate and debug high-speed digital designs operating at speeds up to 4 Gb/s. The U4164A logic analyzer module delivers the following unique capabilities that enable you to make measurements and achieve levels of insight unavailable with other logic analyzers

The U4164A logic analyzer module has two modes of operation: quad sample state mode and 10 GHz quarter channel timing mode. Quad sample state mode achieves four different sample positions at two independently adjusted thresholds from a single probe point on each input.

Quad sample state mode means less space is required to probe high data rate signals such as DDR4, DDR5, LPDDR4, and LPDDR5 that require different sample positions for read and write data and separate rising edge / falling edge samples for data rates greater than 2.5 Gb/s. Quarter channel (10 GHz) timing mode provides up to 1.6 Gb samples per input. In addition to the new modes of operation, the U4164A logic analyzer module includes multiple new features to help high-speed digital and DDR / LPDDR memory design engineers accelerate turn-on and debugging their systems. The U4164A features a timing mode de-skew control, dual thresholds in dual sample state mode, clock hysteresis control to adjust the state mode sensitivity to noise, and the industry's deepest memory depth option (400 Mb full channel, 800 Mb half-channel, and 1.6 Gb in quarter-channel).

To enhance insight from the U4164A trace captures, the B4661A Memory Analysis sotware offers tools to accelerate setup and configurations for DDR / 2 / 3 / 4 / 5 and LPDDR / 1/ 2 / 3 / 4 / 5 measurements and a variety of licensed options for DDR / 2 / 3 / 4 / 5, LPDDR / 1 / 2 / 3 / 4 / 5 and ONFi (Open NAND Flash interface) memory analysis and acompliance validation.

  • State speed mode options up to 4 Gb/s
  • Quad sample state mode provides four samples at two different thresholds from single probe point
  • Clock hysteresis settings for state mode
  • Full memory depth timing modes up to 10 GHz
  • Up to 400 Mb memory depth options (400 Mb full channel timing, 800 Mb ½ channel timing, 1.6 Gb ¼ channel timing)
  • De-skew interface for timing modes
  • Eye scan technology with up to 5 ps x 5 mV scan increments
  • 12.5 GHz, 256K deep timing zoom
See downloads for more details
Addable Options
(not installed)
004Increase acquisition memory depth to 4 Mb
008Increase acquisition memory depth to 8 Mb
016Increase acquisition memory depth to 16 Mb
01GIncrease maximum speeds: state to 2.8 Gb/s (1.4 GHz) and timing to 10 GHz
02GIncrease maximum speeds: state to 4 Gb/s (2.5 GHz) and timing to 10 GHz
032Increase acquisition memory depth to 32 Mb
064Increase acquisition memory depth to 64 Mb
128Increase acquisition memory depth to 128 Mb
200Increase acquisition memory depth to 200 Mb
400Increase acquisition memory depth to 400 Mb
700Increase maximum state speed to 700 MHz

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results