Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight U4164A

-U4164A-0

Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base
  • Keysight U4164A Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

Discount from* 25 % New Price 29,707.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • State speed mode options up to 4 Gb/s
  • Quad sample state mode provides four samples at two different thresholds from single probe point
  • Clock hysteresis settings for state mode
  • Full memory depth timing modes up to 10 GHz
  • Up to 400 Mb memory depth options (400 Mb full channel timing, 800 Mb ½ channel timing, 1.6 Gb ¼ channel timing)
  • De-skew interface for timing modes
  • Eye scan technology with up to 5 ps x 5 mV scan increments
  • 12.5 GHz, 256K deep timing zoom

The U4164A logic analyzer module has two new modes of operation: quad sample state mode and 10 GHz quarter channel timing mode. Quad sample state mode achieves four different sample positions at two independently adjusted thresholds from a single probe point on each input. Quad sample state mode means less space is required to probe high data rate signals such as DDR4, DDR5, LPDDR4 and LPDDR5 that require different sample positions for read and write data and separate rising edge/falling edge samples for data rates greater than 2.5 Gb/s. Quarter channel (10 GHz) timing mode provides up to 1.6 Gb samples per input. In addition to the new modes of operation, the U4164A logic analyzer module includes multiple new features to help high-speed digital and DDR/LPDDR memory design engineers accelerate turn-on and debugging their systems. New features include a timing mode de-skew control, dual thresholds in dual sample state mode, clock hysteresis control to adjust the state mode sensitivity to noise on a clock inputs that floating while the clock is off, and the industry’s deepest memory depth option (400 Mb full channel, 800 Mb half-channel, and 1.6 Gb in quarter-channel.)

To enchance insight from the U4164A trace captures, the B4661A Memory Analysis SW offers tools to accelerate setup and configurations for DDR/2/3/4/5 and LPDDR/1/2/3/4/5 measurements and a variety of licensed options for DDR/2/3/4/5, LPDDR/1/2/3/4/5 and ONFi (Open NANAD Flash interface) memory analysis and acompliance validation.




Key Documents

Configuration & Options
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
004   From USD* 9,770.25
Increase acquisition memory depth to 4 Mb
Add
008   From USD* 19,539.75
Increase acquisition memory depth to 8 Mb
Add
016   From USD* 29,309.25
Increase acquisition memory depth to 16 Mb
Add
01G   From USD* 42,490.50
Increase maximum speeds: state to 2.8 Gb/s (1.4 GHz) and timing to 10 GHz
Add
02G   From USD* 72,459.00
Increase maximum speeds: state to 4 Gb/s (2.5 GHz) and timing to 10 GHz
Add
032   From USD* 39,078.75
Increase acquisition memory depth to 32 Mb
Add
064   From USD* 51,291.00
Increase acquisition memory depth to 64 Mb
Add
128   From USD* 63,504.00
Increase acquisition memory depth to 128 Mb
Add
200   From USD* 75,716.25
Increase acquisition memory depth to 200 Mb
Add
400   From USD* 87,927.75
Increase acquisition memory depth to 400 Mb
Add
700   From USD* 8,643.75
Increase maximum state speed to 700 MHz
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results