Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U4154B

-U4154B-0

State Mode Logic Analyzer Module / 4 Gb/s

Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Actual instrument
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
  • Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s

From USD*9,354.52New Price 133,636.00 USD*

Buy Now Online9,354.52
Request a quote

Back
Keysight U4154B State Mode Logic Analyzer Module / 4 Gb/s
Keysight Used
Keysight U4154B
State Mode Logic Analyzer Module / 4 Gb/s
Configuration: 004, 02G
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight U4154B Data sheetKeysight U4154B User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE175373003260

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

State analysis (synchronous sampling)

  • Up to 200M deep
  • Two data rate options: 4 Gb/s on 68 ch with 2.5 Gb/s on 132 ch, or 2.8 Gb/s on 68 ch with 1.4 Gb/s on 132 ch
  • Merge up to three U4154B modules
  • Reliable measurements on eye openings as small as 100 ps by 100 mV

Timing analysis (asynchronous sampling)

  • Up to 200 ps (5 GHz), 400 M sample deep conventional and transitonal timing analysis (2.5 GHz full-channel / 5 GHz half-channel)
  • 12.5 GHz (80 ps) TimingZoom with 256 K memory

The Keysight U4154B logic analyzer module provides reliable measurements on high-speed digital systems operating up to 4 Gb/s with eye openings as small as 100 ps by 100 mV. 12.5 GHz Timing Zoom with 256K sample memory gives you simultaneous state and high-resolution timing measurements covering a time span of 20 us. Eye scan provides an overview of signal integrity information on all channels in a matter of minutes. 200 M samples of available memory ensure you capture enough system activity to troubleshoot complex systems.

The U4154B with the FS2510 DDR4 DIMM interposer from FuturePlus Systems is the industry's first solution proven for validating simultaneous read and write DDR4 traffic across all byte lanes captured from a DDR4 DIMM operating at record-breaking data rates of > 3.3 Gb/s. Other record-breaking data rates include DDR4 at 3.2 Gb/s with the W4633A DDR4 x4/x8 BGA interposer and DDR4 2.4 Gb/s with the FS2514 SODIMM interposer.

Utilizing Keysight specialty probing, the U4154B system is the only logic analyzer solution proven to capture LPDDR4 at 3.2 Gb/s.

See downloads for more details
Installed Options
004INCREASE ACQUISITION MEMORY DEPTH TO 4 MB
02GINCREASE MAXIMUM STATE SPEED TO 4 GB/S (2.5 GHZ)
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results