Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight U4154A
Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 1.4 GHz State / 2 Mb Depth
Keysight U4154A
Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 1.4 GHz State / 2 Mb Depth
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight U4154A
From
USD 7,435.60 Save 95%
Installed Options
016 | INCREASE ACQUISITION MEMORY DEPTH TO 16 MB |
02G | INCREASE MAXIMUM STATE SPEED TO 2.5 GHZ |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
State analysis (synchronous sampling)
- Up to 200M deep.
- Two data rate options: 4Gb/s on 68 ch with 2.5Gb/s on 132 ch, or 2.8Gb/s on 68 ch with 1.4Gb/s on 132 ch
- Reliable measurements on eye openings as small as 100 ps by 100 mV
Timing analysis (asynchronous sampling)
- Up to 200 ps (5 GHz), 400 M sample deep conventional and transitonal timing analysis (2.5 GHz full-channel / 5 GHz half-channel)
- 12.5 GHz (80 ps) TimingZoom with 256 K memory
The Keysight U4154A AXIe-based logic analyzer module provides reliable measurements on high-speed digital systems operating up to 4 Gb/s with eye openings as small as 100 ps by 100 mV. 12.5 GHz Timing Zoom with 256K sample memory gives you simultaneous state and high-resolution timing measurements covering a time span of 20 us. Eye scan provides an overview of signal integrity information on all channels in a matter of minutes. 200 M samples of available memory ensure you capture enough system activity to troubleshoot complex systems.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.