Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 16862A

-16862A-0

Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom

Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
Actual instrument
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom
  • Keysight 16862A Portable Logic Analyzer / 68 Channel / 12.5 GHz Timing Zoom

From USD*3,237.75New Price 21,585.00 USD*

Keysight Store on eBay Buy Now3,237.75
Need a Quote? Request Quote
Shipping: Worldwide
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Logic analyzer configuration

  • 68 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
  • 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
  • Built-in removable SSD drive, USB 3.0 ports and LAN for fast data transfer and storage of large amounts of data
  • 4 GHz trigger sequencer to ensure high-speed events are captured

Timing analysis (asynchronous sampling)

  • Up to 2.5 GHz/5.0 GHz/10GHz (full-/half-/quarter-channel) timing for capturing signal activity at high resolution
  • Up to 128 Mb/256 Mb/512Mb (full-/half-/quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
  • 5 GHz (80 ps) timing zoom with 256 K memory depth for analysis of the trigger event with high resolution

State analysis (synchronous sampling)

  • State data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels for quick identification of problem signals

Configuration considerations (probes and additional software ordered separately)

  • Select from a wide variety of single-ended and differential general purpose and application-specific probes
  • Add application software for insight to debug, analyze and optimize your system’s operation
  • Purchase the speed and memory depth capability you need today and upgrade as your needs evolve. Use 16862AU to upgrade an existing 16862A



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results