Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 16802A

-16802A-0

Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth

Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
Actual instrument
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth
  • Keysight 16802A Logic Analyzer / 68 Channel / 4 GHz timing / 250 MHz state / 1 M depth

From USD*3,204.60New Price 16,023.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,204.60
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 16802A Data sheetKeysight 16802A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE193745047294

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Logic analyzer configuration

  • 15-inch (38.1 cm) color display with touch screen available
  • 68-channel portable logic analyzer with up to 32 M acquisition memory depth, equivalent model with built-in pattern generator
  • Comprehensive single-ended signal support, threshold is adjustable in -5 V to 5 V (10 mV increments)

Timing analysis (asynchronous sampling)

  • 4 GHz (250 ps) timing zoom with 64 K memory
  • 1.0 GHz / 500 MHz (half / full-channel) conventional timing with deep memory
  • 500 MHz transitional timing

State analysis (synchronous sampling)

  • State clock rates up to 450 MHz
  • Data rates: up to 500 Mb/s
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels identify problem signals quickly

Configuration considerations

  • Selectable memory depths: 1 M, 4 M, 16 M, 32 M
  • Compatible with 40-pin logic analyzer probes. Probes are ordered separately.

The 16800 Series portable logic analyzers deliver an exclusive combination of logic analysis, pattern generation, application software and innovative probing...all at a price that will fit your budget.

See downloads for more details
Installed Options
101STANDARD INTERNAL HARD DRIVE FOR 16800 SERIES LOGIC ANALYZERS
103FRONT PANEL WITH 15 INCH DISPLAY AND TOUCHSCREEN
111STANDARD CONFIGURATION
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results