Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9310A

-N9310A-0

RF Signal Generator / 9 KHz to 3 GHz

Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
Actual instrument
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz
  • Keysight N9310A RF Signal Generator / 9 KHz to 3 GHz

From USD*4,274.40New Price 10,686.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online4,274.40
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Minimize Cost of Test while Maintaining Quality

The N9310A RF signal generator covers a frequency range from 9 kHz to 3 GHz. With its low price, reliable performance, and straight-forward functionality, it is well-suited for start-up research and development (R&D), service maintenance, manufacturing, and education.

  • Get reliable RF signal generation at an affordable price
  • Easily perform general purpose testing with a full sweep function
  • Expand your test with extensive analog and optional IQ modulation
  • Quickly navigate front panel and remote operation with an intuitive GUI in 11 languages and standard USB connectivity
  • Confidently verify the design of today’s consumer electronic products



Key Documents

Configuration & Options
Installed Options
001
Add Analog IQ Input Capability
Installed
H01
STRAP HANDLE
Installed
PFR
PRECISION FREQUENCY REFERENCE
Installed
Get a Custom Quote
‹ Back to results