Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9030A-526

-N9030A-526-0

PXA Signal Analyzer / 3 Hz to 26.5 GHz

Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
Keysight N9030A-526 3 Hz to 26.5 GHz
Actual instrument
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz
  • Keysight N9030A-526 3 Hz to 26.5 GHz

From USD*39,708.45New Price 88,241.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online39,708.45
Get a quote to order directly from Keysight:

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N9030A-526 Data sheetKeysight N9030A-526 Configuration GuideKeysight N9030A-526 User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184626975396

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Take on Demanding Aerospace, Defense and Commercial Communications Applications

  • Test with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with PathWave X-Series measurement apps: phase noise, noise figure, LTE-Advanced, WLAN, and more
  • Perform deeper troubleshooting with the PathWave 89600 VSA software

What's included:

  • Spectrum analyzer measurement application
  • Single-core, high-performance processor, 4 GB RAM, removable solid-state drive
  • Fine-step mechanical attenuator
  • 10 MHz analysis bandwidth
  • Digital processor with 2 GB capture memory
  • Enhanced phase noise
  • Fast sweep capability
  • Low frequency extension
  • Noise floor extension
  • Precision frequency reference
  • Real-time link (40 MHz bandwidth)
See downloads for more details
Installed Options
526FREQUENCY RANGE, 3 HZ TO 26.5 GHZ
DP2DP2 - DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY
EP1
FSA
LFE
LNPLOW NOISE PATH
NFE
NUL
P03PREAMPLIFIER, 3.6 GHZ
PC4
PFR
RTLREAL TIME LINK
SSDADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
WXPOPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results