Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5194A-520

-N5194A-520-0

UXG X-Series Agile Vector Adapter / 50 MHz to 20 GHz

Keysight N5194A-520 50 MHz to 20 GHz
Keysight N5194A-520 50 MHz to 20 GHz
Keysight N5194A-520 50 MHz to 20 GHz
Keysight N5194A-520 50 MHz to 20 GHz
Keysight N5194A-520 50 MHz to 20 GHz
Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz
  • Keysight N5194A-520 50 MHz to 20 GHz

Discount from* 25 % New Price 159,927.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence
  • Rapidly adaptable to provide the multiple channel and port configurations you need
  • Ensure coherency across multiple sources with calibration of amplitude, phase, and time



Key Documents

Configuration & Options
Installed Options
Frequency Range, 50 MHz to 20 GHzCore
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1CC131A   From USD* 352.10
LVDS cable, 1.5m length
Add
1CC133A   From USD* 473.90
10 Gigabit fiber optic cable, 2m length, and two SFP+ transceivers
Add
BB1   From USD* 38,858.40
1.6 GHz bandwidth (2 GSa/s sample rate)
Add
BBM   From USD* 12,434.80
4 - 6 Gsa memory
Add
SSD   From USD* 1,437.80
Additional removable solid state drive
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results