Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N5193A-520

-N5193A-520-0

UXG X-Series Agile Signal Generator / 10 MHz to 20 GHz

Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz
  • Keysight N5193A-520 10 MHz to 20 GHz

Discount from* 25 % New Price 182,151.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
  • Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
  • Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
  • Accurately simulate multi-threat environments: 180-ns PDW update rate, chirps 10 to 25% of carrier frequency, pulses as narrow as 10 ns



Key Documents

Configuration & Options
Installed Options
Frequency range, 10 MHz to 20 GHzCore
AT1
Add mechanical + solid state attenuator assembly
Installed
CC1
100-pin I/O interface (for binary input)
Installed
WC1
Wideband chirp
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
1CM104A   From USD* 21.04
Rack mount flange kit 132.6mm H (3U) - two flange brackets- Palette 2015
Add
1CN107A   From USD* 91.00
Handle kit 132.6mm H (3U) - two front handles- Palette 2015
Add
1CP108A   From USD* 68.90
Rack mount flange and handle kit 132.6mm H (3U) - two brackets and front handles- Palette 2015
Add
1CC131A   From USD* 326.95
LVDS cable, 1.5m length
Add
1CC132A   From USD* 326.95
BCD cable, 1.5m length
Add
1CC133A   From USD* 440.05
10 Gigabit fiber optic cable, 2m length, and two SFP+ transceivers
Add
A6J   From USD* 1,368.90
Add
AT2   From USD* 32,388.85
Add mechanical + solid state attenuator assembly
Add
CC2   From USD* 0.00
50-pin I/O interface (for BCD input)
Add
CC3   From USD* 0.00
10 Gigabit Ethernet I/O interface
Add
EP1   From USD* 14,869.40
Enhanced phase noise
Add
FR1   From USD* 14,869.40
0.001 Hz frequency resolution
Add
N7660B-4FP   From USD* 0.00
Connect to N519xA UXG, fixed perpetual license
Add
N7660B-EFP   From USD* 9,438.00
Multiple emitters from one UXG, fixed perpetual license
Add
N7660B-FFP   From USD* 4,719.00
Multi-channel for AoA and kinematics, fixed perpetual license
Add
N7660B-GFP   From USD* 4,290.00
Polarization, fixed perpetual license
Add
N7660EMBC-1FP   From USD* 0.00
Add
N7665EMBC-1FP   From USD* 0.00
Add
PM1   From USD* 6,490.25
Pulse modulation
Add
SS1   From USD* 18,586.10
1 microsecond switching speed
Add
SS4   From USD* 37,172.85
180ns PDW update rate (normal or list mode) or 370ns latency (fast CW mode)
Add
SSD   From USD* 1,361.75
Additional removable solid state drive
Add
UNT   From USD* 4,338.75
AM, FM, phase modulation, LF output, and narrowband chirp
Add
WC1   From USD* 24,291.15
Wideband chirp
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results