Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5182B-506

-N5182B-506-0

MXG X-Series RF Vector Signal Generator / 9 kHz to 6 GHz

Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz
  • Keysight N5182B-506 9 kHz to 6 GHz

Discount from* 25 % New Price 58,748.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your “golden transmitter” in R&D. Whether you’re pushing for a linear RF chain or an optimized link budget, the analog and vector MXG models deliver the performance and capabilities you need: phase noise, ACPR, channel coding, and more.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance



Key Documents

Configuration & Options
Installed Options
Frequency range, 9 kHz to 6 GHzCore
012
LO in/out for phase coherency
Installed
656
ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
Installed
660
Upgrade baseband generator with real-time capability
Installed
UNV
Enhanced dynamic range
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
006   From USD* 1,274.70
Instrument security and removable memory card
Add
009   From USD* 468.30
Internal solid state memory
Add
012   From USD* 2,062.90
LO in/out for phase coherency
Add
022   From USD* 4,949.70
Upgrade baseband generator memory from 32 Msa to 512 Msa
Add
023   From USD* 6,599.60
Upgrade baseband generator memory from 32 Msa to 1 Gsa
Add
043   From USD* 0.00
Add
099   From USD* 1,095.50
Expanded license key upgradability
Add
1EA   From USD* 2,187.50
High output power
Add
1EL   From USD* 1,487.50
Differential I/Q outputs
Add
1EQ   From USD* 1,052.10
Low specified power (less than -110 dBm)
Add
1ER   From USD* 459.20
Flexible reference input (1-50 MHz)
Add
221   From USD* 1,275.40
Waveform license 5-pack1
Add
222   From USD* 1,275.40
Waveform license 5-pack2
Add
223   From USD* 1,275.40
Waveform license 5-pack3
Add
224   From USD* 1,275.40
Waveform license 5-pack4
Add
225   From USD* 1,275.40
Waveform license 5-pack5
Add
226   From USD* 1,275.40
Waveform license 5-pack6
Add
227   From USD* 1,275.40
Waveform license 5-pack7
Add
228   From USD* 1,275.40
Waveform license 5-pack8
Add
229   From USD* 1,275.40
Waveform license 5-pack9
Add
250   From USD* 6,717.20
Waveform license 50-pack1
Add
251   From USD* 6,717.20
Waveform license 50-pack2
Add
252   From USD* 6,717.20
Waveform license 50-pack3
Add
253   From USD* 6,717.20
Waveform license 50-pack4
Add
254   From USD* 6,717.20
Waveform license 50-pack5
Add
255   From USD* 6,717.20
Waveform license 50-pack6
Add
256   From USD* 6,717.20
Waveform license 50-pack7
Add
257   From USD* 6,717.20
Waveform license 50-pack8
Add
258   From USD* 6,717.20
Waveform license 50-pack9
Add
259   From USD* 6,717.20
Waveform license 50-pack10
Add
303   From USD* 1,362.20
Multifunction generator
Add
656   From USD* 5,774.30
ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
Add
657   From USD* 8,241.10
Upgrade baseband generator to 160 MHz RF bandwidth
Add
660   From USD* 4,949.70
Upgrade baseband generator with real-time capability
Add
A6J   From USD* 1,402.10
ANSI Z540-1-1994 Calibration
Add
N5180302B   From USD* 2,501.40
Avionics VOR/ILS
Add
N5180320B   From USD* 1,777.56
Pulse train generator
Add
N5180403B   From USD* 4,763.22
Calibrated AWGN
Add
N5180430B   From USD* 1,886.79
Multi-tone and 2-tone
Add
N5180431B   From USD* 3,148.78
Custom digital modulation
Add
N5180432B   From USD* 2,828.37
Phase noise impairment
Add
N5180UN7B   From USD* 1,734.59
Internal BER Analyzer
Add
N6171A-M01   From USD* 2,321.20
MATLAB-Basic Package, individual license - node-locked
Add
N6171A-M02   From USD* 5,010.60
MATLAB-Standard Package, individual license - node-locked
Add
N6171A-M03   From USD* 5,775.70
MATLAB-Advanced Package, individual license - node-locked
Add
N7600EMBC   From USD* 8,509.14
Signal Studio for W-CDMA/HSPA+, waveform playback
Add
N7601EMBC   From USD* 6,807.30
Signal Studio for cdma2000/1xEV-DO, waveform playback
Add
N7602EMBC   From USD* 6,807.30
Signal Studio for GSM/EDGE/Evo, waveform playback
Add
N7605EMBC   From USD* 16,082.52
Signal Studio for Real-time Fading, waveform playback
Add
N7606EMBC   From USD* 7,148.34
Signal Studio for Bluetooth, waveform playback
Add
N7607EMBC   From USD* 7,148.34
Signal Studio for DFS Radar Profiles, waveform playback
Add
N7608EMBC   From USD* 8,934.60
Signal Studio Pro for Custom Modulation, waveform playback
Add
N7609EMBC   From USD* 16,082.94
Signal Studio for Global Navigation Satellite System (GNSS), waveform playback
Add
N7610EMBC   From USD* 7,148.34
Signal Studio for IoT, waveform playback
Add
N7611EMBC   From USD* 8,934.41
Signal Studio for broadcast radio, waveform playback
Add
N7612EMBC   From USD* 6,807.30
Signal Studio for TD-SCDMA/HSPA, waveform playback
Add
N7614EMBC   From USD* 7,148.34
Signal Studio for power amplifier test, waveform playback
Add
N7615EMBC   From USD* 7,148.11
Signal Studio for mobile WiMAX, waveform playback
Add
N7617EMBC   From USD* 13,402.32
Signal Studio for WLAN 802.11, waveform playback
Add
N7620B-3FP   From USD* 0.00
Connect to N5172B/N5182B EXG/MXG, fixed perpetual license
Add
N7620B-EFP   From USD* 15,162.00
Basic pulse building - pulse patterns, fixed perpetual license
Add
N7620B-QFP   From USD* 6,219.50
Advanced pulse building - antenna and PRI, fixed perpetual license
Add
N7621B-3FP   From USD* 0.00
Connect to N5182 MXG, N5172 EXG, fixed perpetual license
Add
N7621B-EFP   From USD* 12,762.40
Enhanced Multitone, fixed perpetual license
Add
N7621B-FFP   From USD* 6,381.20
Noise Power Ratio (NPR), fixed perpetual license
Add
N7623EMBC   From USD* 8,002.30
Signal Studio for digital video, waveform playback
Add
N7624EMBC   From USD* 11,168.05
Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
Add
N7625EMBC   From USD* 11,168.05
Signal Studio for LTE/LTE-Advanced TDD, waveform playback
Add
N7626EMBC   From USD* 11,098.14
Signal Studio for V2X, waveform playback
Add
N7630EMBC   From USD* 6,253.87
Signal Studio Pro for Pre-5G, waveform playback
Add
N7631EMBC   From USD* 10,350.13
Signal Studio Pro for 5G NR, waveform playback
Add
N7640EMBC   From USD* 7,010.48
Signal Studio for LMR, waveform playback
Add
FRQ   From USD* 723.80
Frequency extender connectivity
Add
UNT   From USD* 801.50
AM, FM, phase modulation
Add
UNV   From USD* 2,187.50
Enhanced dynamic range
Add
UNW   From USD* 1,052.10
Narrow pulse modulation
Add
UNZ   From USD* 2,625.00
Fast switching
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results