Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5182B-503

-N5182B-503-0

MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz

Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz
  • Keysight N5182B-503 9 kHz to 3 GHz

From USD*$34,424.15 Save %s%s 15% List Price 40,499.00 USD*

Request a quote

Back
Keysight N5182B-503 9 kHz to 3 GHz
Keysight Premium Used
Keysight N5182B-503
MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz
Configuration: 099, 656, UNM
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N5182B-503 Data sheetKeysight N5182B-503 Configuration GuideKeysight N5182B-503 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129495

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Test Your R&D Device and System Within and Beyond Its Limits

The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.

Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
See downloads for more details
Installed Options
099Expanded license key upgradability
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
UNMStandard front panel outputs
See downloads for more details
Addable Options
(not installed)
006Instrument security and removable memory card
009Internal solid state memory
012LO in/out for phase coherency
022Upgrade baseband generator memory from 32 Msa to 512 Msa
023Upgrade baseband generator memory from 32 Msa to 1 Gsa
043
099Expanded license key upgradability
1EAHigh output power
1ELDIFFERENTIAL I/Q OUTPUTS
1EQLow specified power (less than -110 dBm)
1ERFlexible reference input (1-50 MHz)
221Waveform license 5-pack1
222Waveform license 5-pack2
223Waveform license 5-pack3
224Waveform license 5-pack4
225Waveform license 5-pack5
226Waveform license 5-pack6
227Waveform license 5-pack7
228Waveform license 5-pack8
229Waveform license 5-pack9
250Waveform license 50-pack1
251Waveform license 50-pack2
252Waveform license 50-pack3
253Waveform license 50-pack4
254Waveform license 50-pack5
255Waveform license 50-pack6
256Waveform license 50-pack7
257Waveform license 50-pack8
258Waveform license 50-pack9
259Waveform license 50-pack10
303Multifunction generator
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
657UPGRADE BASEBAND GENERATOR TO 160 MHZ RF BANDWIDTH
660UPGRADE BASEBAND GENERATOR WITH REAL-TIME CAPABILITY
A6JANSI Z540-1-1994 Calibration
FRQFrequency extender connectivity
N5180302BAvionics VOR/ILS
N5180320BPulse train generator
N5180403BCalibrated AWGN
N5180430BMulti-tone and 2-tone
N5180431BCustom digital modulation
N5180432BPhase noise impairment
N5180UN7BInternal BER Analyzer
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7605EMBCSignal Studio for Real-time Fading, waveform playback
N7606EMBCSignal Studio for Bluetooth, waveform playback
N7607EMBCSignal Studio for DFS Radar Profiles, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback
N7610EMBCSignal Studio for IoT, waveform playback
N7611EMBCSignal Studio for broadcast radio, waveform playback
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback
N7614EMBCSignal Studio for power amplifier test, waveform playback
N7615EMBCSignal Studio for mobile WiMAX, waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7620B-3FPConnect to N5172B/N5182B EXG/MXG, fixed perpetual license
N7620B-EFPBasic pulse building - pulse patterns, fixed perpetual license
N7620B-QFPAdvanced pulse building - antenna and PRI, fixed perpetual license
N7621B-3FPConnect to N5182 MXG, N5172 EXG, fixed perpetual license
N7621B-EFPEnhanced Multitone, fixed perpetual license
N7621B-FFPNoise Power Ratio (NPR), fixed perpetual license
N7623EMBCSignal Studio for digital video, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7626EMBCSignal Studio for V2X, waveform playback
N7630EMBCSignal Studio Pro for Pre-5G, waveform playback
N7631EMBCSignal Studio Pro for 5G NR, waveform playback
N7640EMBCSignal Studio for LMR, waveform playback
UNTAM, FM, phase modulation
UNVEnhanced dynamic range
UNWNarrow pulse modulation
UNZFast frequency switching

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).